ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
Table 4-28 describes the signal multiplexing associated with pins.
NOTE
Many device pins support multiple signal functions. Some signal functions are selected via a single layer of multiplexers associated with pins. Other signal functions are selected via two or more layers of multiplexers, where one layer is associated with the pins and other layers are associated with peripheral logic functions.
Table 4-28, Pin Multiplexing only describes signal multiplexing at the pins. For more information, related to signal multiplexing at the pins, see section Pad Configuration Registers in section Control Module (BOOT_CFG) of chapter Device Configuration of the Device TRM. Refer to the respective peripheral chapter of the Device TRM for information associated with peripheral signal multiplexing.
NOTE
When a pad is set into a pin multiplexing mode which is not defined, that pad’s behavior is undefined. This should be avoided.
NOTE
Any balls without an associated pin multiplexing register have a dedicated function that is defined in the MUXMODE "0" column of this table.
For more information on the I/O cell configurations, see section Pad Configuration Registers in section Control Module (BOOT_CFG) of chapter Device Configuration of the Device TRM.
| ADDRESS OFFSET | REGISTER NAME | BALL NUMBER | MUXMODE AND BOOTSTRAP SETTINGS | ||||||
|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3 | 4 | 5 | Bootstrap | |||
| R1 | SYSCLKSEL | ||||||||
| Y15 | DDR3_A01 | ||||||||
| AB4 | DDR3_DQM0 | ||||||||
| L1 | OBSCLK_N | ||||||||
| Y6 | DDR3_D10 | ||||||||
| AE15 | DDR3_CLKOUT_P0 | ||||||||
| AA3 | PORn | ||||||||
| AA17 | DDR3_A12 | ||||||||
| AE7 | DDR3_D22 | ||||||||
| A19 | USB0_ID | ||||||||
| AB16 | DDR3_A04 | ||||||||
| C19 | USB0_TXRTUNE_RKELVIN | ||||||||
| AE9 | DDR3_DQS3_P | ||||||||
| W2 | RESETFULLn | ||||||||
| A21 | USB1_VBUS | ||||||||
| AE4 | DDR3_DQS1_N | ||||||||
| V9 | DDR3_RZQ1 | ||||||||
| AD16 | DDR3_CLKOUT_N1 | ||||||||
| AE19 | SYSOSC_OUT | ||||||||
| L24 | MLBP_SIG_P | ||||||||
| AC11 | DDR3_CB02 | ||||||||
| K1 | OBSCLK_P | ||||||||
| L22 | EMU01 | ||||||||
| A20 | USB1_DM | ||||||||
| AD1 | DDR3_DQS0_P | ||||||||
| AE3 | DDR3_D04 | ||||||||
| H7 | PCIE_REFRES | ||||||||
| K22 | MLBP_DAT_N | ||||||||
| AA8 | DDR3_D20 | ||||||||
| AC14 | DDR3_A06 | ||||||||
| AB8 | DDR3_D17 | ||||||||
| AC17 | DDR3_A08 | ||||||||
| AC6 | DDR3_D21 | ||||||||
| W3 | RESETn | ||||||||
| AD6 | DDR3_DQS2_N | ||||||||
| AA9 | DDR3_DQM3 | ||||||||
| AB10 | DDR3_D29 | ||||||||
| AA12 | DDR3_A13 | ||||||||
| Y16 | DDR3_A15 | ||||||||
| AA4 | DDR3_D05 | ||||||||
| AA16 | DDR3_A11 | ||||||||
| AA5 | DDR3_DQM1 | ||||||||
| C17 | AUDOSC_IN | ||||||||
| AB15 | DDR3_A07 | ||||||||
| D20 | USB1_TXRTUNE_RKELVIN | ||||||||
| Y5 | DDR3_D13 | ||||||||
| F2 | PCIE_CLK_N | ||||||||
| L23 | MLBP_CLK_N | ||||||||
| AD13 | DDR3_CEn0 | ||||||||
| AB9 | DDR3_D30 | ||||||||
| D19 | USB0_XO | ||||||||
| AC25 | SYSCLK_N | ||||||||
| AE16 | DDR3_CLKOUT_P1 | ||||||||
| L21 | CPTS_REFCLK_N | ||||||||
| W12 | DDR3_RZQ0 | ||||||||
| AE24 | DDR_CLK_P | ||||||||
| AB5 | DDR3_D15 | ||||||||
| AC15 | DDR3_A00 | ||||||||
| AE10 | DDR3_D25 | ||||||||
| AA15 | DDR3_A03 | ||||||||
| M24 | MLBP_SIG_N | ||||||||
| E1 | PCIE_RXP0 | ||||||||
| AD17 | DDR3_BA2 | ||||||||
| AC3 | DDR3_D02 | ||||||||
| K5 | TDO | ||||||||
| AC7 | DDR3_D18 | ||||||||
| AD9 | DDR3_DQS3_N | ||||||||
| Y8 | DDR3_D31 | ||||||||
| L3 | TCK | ||||||||
| K23 | MLBP_DAT_P | ||||||||
| Y11 | DDR3_CBDQM | ||||||||
| AB14 | DDR3_A10 | ||||||||
| Y13 | DDR3_WEn | ||||||||
| A18 | USB0_DP | ||||||||
| AD24 | DDR_CLK_N | ||||||||
| Y17 | DDR3_A14 | ||||||||
| AC8 | DDR3_DQM2 | ||||||||
| AC12 | DDR3_CB03 | ||||||||
| AA6 | DDR3_D08 | ||||||||
| AD7 | DDR3_D23 | ||||||||
| B19 | USB0_VBUS | ||||||||
| AA11 | DDR3_CB00 | ||||||||
| AC10 | DDR3_D27 | ||||||||
| AE17 | DDR3_A05 | ||||||||
| AE12 | DDR3_CBDQS_P | ||||||||
| AA14 | DDR3_BA0 | ||||||||
| G2 | PCIE_CLK_P | ||||||||
| AC4 | DDR3_D14 | ||||||||
| Y9 | DDR3_VREFSSTL | ||||||||
| H1 | PCIE_TXN0 | ||||||||
| AB18 | DDR3_CKE0 | ||||||||
| AB6 | DDR3_D12 | ||||||||
| E20 | USB1_ID | ||||||||
| L4 | TRSTn | ||||||||
| AC19 | SYSOSC_IN | ||||||||
| AD3 | DDR3_D06 | ||||||||
| B20 | USB1_DP | ||||||||
| AE6 | DDR3_DQS2_P | ||||||||
| AB7 | DDR3_D16 | ||||||||
| M22 | EMU00 | ||||||||
| D1 | PCIE_RXN0 | ||||||||
| M23 | MLBP_CLK_P | ||||||||
| AB3 | DDR3_D07 | ||||||||
| AD2 | DDR3_D00 | ||||||||
| A17 | AUDOSC_OUT | ||||||||
| B18 | USB0_DM | ||||||||
| AB13 | DDR3_BA1 | ||||||||
| K4 | TMS | ||||||||
| AB17 | DDR3_A09 | ||||||||
| Y7 | DDR3_D09 | ||||||||
| AD15 | DDR3_CLKOUT_N0 | ||||||||
| Y18 | DDR3_RESETn | ||||||||
| AC13 | DDR3_CASn | ||||||||
| AC2 | DDR3_D03 | ||||||||
| G1 | PCIE_TXP0 | ||||||||
| AD12 | DDR3_CBDQS_N | ||||||||
| AD10 | DDR3_D26 | ||||||||
| AE13 | DDR3_RASn | ||||||||
| AE2 | DDR3_DQS0_N | ||||||||
| AA13 | DDR3_ODT0 | ||||||||
| C20 | USB1_XO | ||||||||
| L5 | TDI | ||||||||
| AA10 | DDR3_D24 | ||||||||
| K21 | CPTS_REFCLK_P | ||||||||
| AA7 | DDR3_D19 | ||||||||
| AC5 | DDR3_D11 | ||||||||
| Y4 | DDR3_D01 | ||||||||
| AC16 | DDR3_A02 | ||||||||
| AB11 | DDR3_CB01 | ||||||||
| AD25 | SYSCLK_P | ||||||||
| AC9 | DDR3_D28 | ||||||||
| AD4 | DDR3_DQS1_P | ||||||||
| U5 | I2C0_SCL | ||||||||
| W5 | I2C0_SDA | ||||||||
| V6 | I2C1_SCL | ||||||||
| W4 | I2C1_SDA | ||||||||
| V5 | I2C2_SCL | ||||||||
| V4 | I2C2_SDA | ||||||||
| 0x1000 | PADCONFIG_0 | AC21 | GPMC_AD0 | GPIO0_00 | |||||
| 0x1004 | PADCONFIG_1 | AE20 | GPMC_AD1 | GPIO0_01 | |||||
| 0x1008 | PADCONFIG_2 | AD22 | GPMC_AD2 | GPIO0_02 | |||||
| 0x100C | PADCONFIG_3 | AD20 | GPMC_AD3 | GPIO0_03 | |||||
| 0x1010 | PADCONFIG_4 | AE21 | GPMC_AD4 | GPIO0_04 | |||||
| 0x1014 | PADCONFIG_5 | AE22 | GPMC_AD5 | GPIO0_05 | |||||
| 0x1018 | PADCONFIG_6 | AC20 | GPMC_AD6 | GPIO0_06 | |||||
| 0x101C | PADCONFIG_7 | AD21 | GPMC_AD7 | GPIO0_07 | |||||
| 0x1020 | PADCONFIG_8 | AE23 | GPMC_AD8 | GPIO0_08 | |||||
| 0x1024 | PADCONFIG_9 | AB20 | GPMC_AD9 | GPIO0_09 | |||||
| 0x1028 | PADCONFIG_10 | AA20 | GPMC_AD10 | GPIO0_10 | |||||
| 0x102C | PADCONFIG_11 | AD23 | GPMC_AD11 | GPIO0_11 | |||||
| 0x1030 | PADCONFIG_12 | AA21 | GPMC_AD12 | GPIO0_12 | |||||
| 0x1034 | PADCONFIG_13 | AB21 | GPMC_AD13 | GPIO0_13 | |||||
| 0x1038 | PADCONFIG_14 | AB22 | GPMC_AD14 | GPIO0_14 | |||||
| 0x103C | PADCONFIG_15 | AA22 | GPMC_AD15 | GPIO0_15 | |||||
| 0x1040 | PADCONFIG_16 | AB23 | GPMC_CLK | GPIO0_16 | |||||
| 0x1044 | PADCONFIG_17 | AC23 | GPMC_ADVn_ALE | GPIO0_17 | |||||
| 0x1048 | PADCONFIG_18 | AC22 | GPMC_OEn_REn | GPIO0_18 | |||||
| 0x104C | PADCONFIG_19 | Y22 | GPMC_WEn | GPIO0_19 | |||||
| 0x1050 | PADCONFIG_20 | AC24 | GPMC_BEn0_CLE | GPIO0_20 | |||||
| 0x1054 | PADCONFIG_21 | AB24 | GPMC_BEn1 | GPIO0_21 | |||||
| 0x1058 | PADCONFIG_22 | Y24 | GPMC_WAIT0 | GPIO0_22 | |||||
| 0x105C | PADCONFIG_23 | AA24 | GPMC_WAIT1 | MLB_CLK | GPIO0_23 | ||||
| 0x1060 | PADCONFIG_24 | W25 | GPMC_WPn | GPIO0_24 | |||||
| 0x1064 | PADCONFIG_25 | AA25 | GPMC_DIR | MLB_SIG | GPIO0_25 | ||||
| 0x1068 | PADCONFIG_26 | AB25 | GPMC_CSn0 | GPIO0_26 | |||||
| 0x106C | PADCONFIG_27 | W24 | GPMC_CSn1 | MLB_DAT | GPIO0_27 | ||||
| 0x1070 | PADCONFIG_28 | W23 | GPMC_CSn2 | TIMI1 | GPIO0_28 | ||||
| 0x1074 | PADCONFIG_29 | Y25 | GPMC_CSn3 | TIMO1 | GPIO0_29 | ||||
| 0x1078 | PADCONFIG_30 | N23 | DSS_DATA23 | GPMC_A24 | eHRPWM0_A | GPIO0_30 | EMU02 | BOOTMODE00 | |
| 0x107C | PADCONFIG_31 | P25 | DSS_DATA22 | GPMC_A23 | eHRPWM0_B | GPIO0_31 | EMU03 | BOOTMODE01 | |
| 0x1080 | PADCONFIG_32 | P24 | DSS_DATA21 | GPMC_A22 | eHRPWM_TZn0 | GPIO0_32 | EMU04 | BOOTMODE02 | |
| 0x1084 | PADCONFIG_33 | N24 | DSS_DATA20 | GPMC_A21 | eHRPWM0_SYNCI | GPIO0_33 | EMU05 | BOOTMODE03 | |
| 0x1088 | PADCONFIG_34 | T25 | DSS_DATA19 | GPMC_A20 | eHRPWM0_SYNCO | GPIO0_34 | EMU06 | DSS_RFBI_TEVSYNC1 | BOOTMODE04 |
| 0x108C | PADCONFIG_35 | N22 | DSS_DATA18 | GPMC_A19 | eHRPWM1_A | GPIO0_35 | EMU07 | DSS_RFBI_HSYNC1 | BOOTMODE05 |
| 0x1090 | PADCONFIG_36 | R24 | DSS_DATA17 | GPMC_A18 | eHRPWM1_B | GPIO0_36 | EMU08 | DSS_RFBI_CSn1 | BOOTMODE06 |
| 0x1094 | PADCONFIG_37 | P23 | DSS_DATA16 | GPMC_A17 | eHRPWM_TZn1 | GPIO0_37 | EMU09 | DSS_RFBI_CSn0 | BOOTMODE07 |
| 0x1098 | PADCONFIG_38 | R22 | DSS_DATA15 | GPMC_A16 | eHRPWM2_A | GPIO0_38 | EMU10 | DSS_RFBI_DATA15 | BOOTMODE08 |
| 0x109C | PADCONFIG_39 | U25 | DSS_DATA14 | GPMC_A15 | eHRPWM2_B | GPIO0_39 | EMU11 | DSS_RFBI_DATA14 | BOOTMODE09 |
| 0x10A0 | PADCONFIG_40 | P21 | DSS_DATA13 | GPMC_A14 | eHRPWM_TZn2 | GPIO0_40 | EMU12 | DSS_RFBI_DATA13 | BOOTMODE10 |
| 0x10A4 | PADCONFIG_41 | T24 | DSS_DATA12 | GPMC_A13 | eQEP0_A | GPIO0_41 | EMU13 | DSS_RFBI_DATA12 | BOOTMODE11 |
| 0x10A8 | PADCONFIG_42 | V25 | DSS_DATA11 | GPMC_A12 | eQEP0_B | GPIO0_42 | EMU14 | DSS_RFBI_DATA11 | BOOTMODE12 |
| 0x10AC | PADCONFIG_43 | U24 | DSS_DATA10 | GPMC_A11 | eQEP0_I | GPIO0_43 | EMU15 | DSS_RFBI_DATA10 | BOOTMODE13 |
| 0x10B0 | PADCONFIG_44 | R21 | DSS_DATA9 | GPMC_A10 | eQEP0_S | GPIO0_44 | EMU16 | DSS_RFBI_DATA9 | BOOTMODE14 |
| 0x10B4 | PADCONFIG_45 | T22 | DSS_DATA8 | GPMC_A9 | eQEP1_A | GPIO0_45 | EMU17 | DSS_RFBI_DATA8 | BOOTMODE15 |
| 0x10B8 | PADCONFIG_46 | U22 | DSS_DATA7 | GPMC_A8 | eQEP1_B | GPIO0_46 | EMU18 | DSS_RFBI_DATA7 | |
| 0x10BC | PADCONFIG_47 | T21 | DSS_DATA6 | GPMC_A7 | eQEP1_I | GPIO0_47 | EMU19 | DSS_RFBI_DATA6 | |
| 0x10C0 | PADCONFIG_48 | V24 | DSS_DATA5 | GPMC_A6 | eQEP1_S | GPIO0_48 | DSS_RFBI_DATA5 | ||
| 0x10C4 | PADCONFIG_49 | U23 | DSS_DATA4 | GPMC_A5 | eQEP2_A | GPIO0_49 | DSS_RFBI_DATA4 | NODDR | |
| 0x10C8 | PADCONFIG_50 | V23 | DSS_DATA3 | GPMC_A4 | eQEP2_B | GPIO0_50 | DSS_RFBI_DATA3 | BOOT_RSVD | |
| 0x10CC | PADCONFIG_51 | W22 | DSS_DATA2 | GPMC_A3 | eQEP2_I | GPIO0_51 | DSS_RFBI_DATA2 | MAINPLL_OD_SEL | |
| 0x10D0 | PADCONFIG_52 | U21 | DSS_DATA1 | GPMC_A2 | eQEP2_S | GPIO0_52 | DSS_RFBI_DATA1 | ||
| 0x10D4 | PADCONFIG_53 | V22 | DSS_DATA0 | GPMC_A1 | GPIO0_53 | DSS_RFBI_DATA0 | |||
| 0x10D8 | PADCONFIG_54 | R25 | DSS_VSYNC | GPMC_A25 | PR1_eCAP0_eCAP_CAPIN_APWM_O | GPIO0_54 | DSS_RFBI_TEVSYNC0 | ||
| 0x10DC | PADCONFIG_55 | P22 | DSS_HSYNC | GPMC_A26 | PR1_eCAP0_eCAP_SYNCIN | GPIO0_55 | DSS_RFBI_HSYNC0 | ||
| 0x10E0 | PADCONFIG_56 | N25 | DSS_PCLK | GPMC_A27 | PR1_eCAP0_eCAP_SYNCOUT | GPIO0_56 | DSS_RFBI_REn | ||
| 0x10E4 | PADCONFIG_57 | M25 | DSS_DE | GPMC_A0 | PR1_EDIO_OUTVALID | GPIO0_57 | DSS_RFBI_WEn | ||
| 0x10E8 | PADCONFIG_58 | L25 | DSS_FID | PR0_EDIO_OUTVALID | GPIO0_58 | DSS_RFBI_A0 | |||
| 0x10EC | PADCONFIG_59 | G5 | MMC1_DAT7 | GPIO0_59 | |||||
| 0x10F0 | PADCONFIG_60 | F4 | MMC1_DAT6 | GPIO0_60 | |||||
| 0x10F4 | PADCONFIG_61 | G4 | MMC1_DAT5 | GPIO0_61 | |||||
| 0x10F8 | PADCONFIG_62 | E3 | MMC1_DAT4 | GPIO0_62 | |||||
| 0x10FC | PADCONFIG_63 | H4 | MMC1_DAT3 | GPIO0_63 | |||||
| 0x1100 | PADCONFIG_64 | J5 | MMC1_DAT2 | GPIO0_64 | |||||
| 0x1104 | PADCONFIG_65 | F5 | MMC1_DAT1 | GPIO0_65 | |||||
| 0x1108 | PADCONFIG_66 | H3 | MMC1_DAT0 | GPIO0_66 | |||||
| 0x110C | PADCONFIG_67 | J4 | MMC1_CLK | GPIO0_67 | |||||
| 0x1110 | PADCONFIG_68 | J2 | MMC1_CMD | GPIO0_68 | |||||
| 0x1114 | PADCONFIG_69 | J3 | MMC1_SDCD | GPIO0_69 | |||||
| 0x1118 | PADCONFIG_70 | K3 | MMC1_SDWP | GPIO0_70 | |||||
| 0x111C | PADCONFIG_71 | K2 | MMC1_POW | GPIO0_71 | |||||
| 0x1120 | PADCONFIG_72 | A22 | MII_RXCLK | RGMII_RXC | GPIO0_72 | ||||
| 0x1124 | PADCONFIG_73 | A23 | PR0_EDIO_DATA3 | GPIO0_73 | eHRPWM3_A | ||||
| 0x1128 | PADCONFIG_74 | B22 | PR0_EDIO_DATA2 | GPIO0_74 | eHRPWM3_B | ||||
| 0x112C | PADCONFIG_75 | C22 | PR0_EDIO_DATA1 | GPIO0_75 | eHRPWM3_SYNCI | ||||
| 0x1130 | PADCONFIG_76 | D23 | PR0_EDIO_DATA0 | GPIO0_76 | eHRPWM3_SYNCO | ||||
| 0x1134 | PADCONFIG_77 | F22 | MII_RXD3 | RGMII_RXD3 | GPIO0_77 | ||||
| 0x1138 | PADCONFIG_78 | B23 | MII_RXD2 | RGMII_RXD2 | GPIO0_78 | ||||
| 0x113C | PADCONFIG_79 | C23 | MII_RXD1 | RGMII_RXD1 | RMII_RXD1 | GPIO0_79 | |||
| 0x1140 | PADCONFIG_80 | B24 | MII_RXD0 | RGMII_RXD0 | RMII_RXD0 | GPIO0_80 | |||
| 0x1144 | PADCONFIG_81 | A24 | MII_RXDV | RGMII_RXCTL | GPIO0_81 | ||||
| 0x1148 | PADCONFIG_82 | F23 | MII_RXER | RMII_RXER | GPIO0_82 | ||||
| 0x114C | PADCONFIG_83 | B25 | MII_COL | GPIO0_83 | |||||
| 0x1150 | PADCONFIG_84 | G22 | MII_CRS | RMII_CRS_DV | GPIO0_84 | ||||
| 0x1154 | PADCONFIG_85 | C25 | MII_TXCLK | RGMII_TXC | GPIO0_85 | ||||
| 0x1158 | PADCONFIG_86 | C24 | SPI3_SCSn0 | PR0_eCAP0_eCAP_CAPIN_APWM_O | GPIO0_86 | ||||
| 0x115C | PADCONFIG_87 | E25 | SPI3_SCSn1 | PR0_UART0_RXD | GPIO0_87 | ||||
| 0x1160 | PADCONFIG_88 | E24 | SPI3_CLK | PR0_UART0_TXD | GPIO0_88 | ||||
| 0x1164 | PADCONFIG_89 | F25 | SPI3_SOMI | PR0_UART0_CTSN | GPIO0_89 | ||||
| 0x1168 | PADCONFIG_90 | F24 | SPI3_SIMO | PR0_UART0_RTSN | GPIO0_90 | ||||
| 0x116C | PADCONFIG_91 | D25 | MII_TXD3 | RGMII_TXD3 | GPIO0_91 | ||||
| 0x1170 | PADCONFIG_92 | G25 | MII_TXD2 | RGMII_TXD2 | GPIO0_92 | ||||
| 0x1174 | PADCONFIG_93 | G24 | MII_TXD1 | RGMII_TXD1 | RMII_TXD1 | GPIO0_93 | |||
| 0x1178 | PADCONFIG_94 | G23 | MII_TXD0 | RGMII_TXD0 | RMII_TXD0 | GPIO0_94 | |||
| 0x117C | PADCONFIG_95 | H25 | MII_TXEN | RGMII_TXCTL | RMII_TXEN | GPIO0_95 | |||
| 0x1180 | PADCONFIG_96 | H24 | MII_TXER | PR0_eCAP0_eCAP_SYNCIN | GPIO0_96 | eHRPWM_TZn3 | |||
| 0x1184 | PADCONFIG_97 | D24 | RMII_REFCLK | PR0_eCAP0_eCAP_SYNCOUT | |||||
| 0x1188 | PADCONFIG_98 | V3 | MDIO_DATA | GPIO0_97 | |||||
| 0x118C | PADCONFIG_99 | U3 | MDIO_CLK | GPIO0_98 | |||||
| 0x1190 | PADCONFIG_100 | M3 | SPI0_SCSn0 | ||||||
| 0x1194 | PADCONFIG_101 | M4 | SPI0_SCSn1 | GPIO0_99 | |||||
| 0x1198 | PADCONFIG_102 | M2 | SPI0_CLK | ||||||
| 0x119C | PADCONFIG_103 | M1 | SPI0_SOMI | ||||||
| 0x11A0 | PADCONFIG_104 | N4 | SPI0_SIMO | ||||||
| 0x11A4 | PADCONFIG_105 | P1 | SPI1_SCSn0 | ||||||
| 0x11A8 | PADCONFIG_106 | N3 | SPI1_SCSn1 | GPIO0_100 | |||||
| 0x11AC | PADCONFIG_107 | N2 | SPI1_CLK | ||||||
| 0x11B0 | PADCONFIG_108 | N1 | SPI1_SOMI | ||||||
| 0x11B4 | PADCONFIG_109 | P2 | SPI1_SIMO | ||||||
| 0x11B8 | PADCONFIG_110 | P3 | SPI2_SCSn0 | GPIO0_101 | |||||
| 0x11BC | PADCONFIG_111 | P4 | SPI2_SCSn1 | GPIO0_102 | |||||
| 0x11C0 | PADCONFIG_112 | R2 | SPI2_CLK | GPIO0_103 | |||||
| 0x11C4 | PADCONFIG_113 | R4 | SPI2_SOMI | GPIO0_104 | |||||
| 0x11C8 | PADCONFIG_114 | R3 | SPI2_SIMO | GPIO0_105 | |||||
| 0x11CC | PADCONFIG_115 | T4 | UART0_RXD | ||||||
| 0x11D0 | PADCONFIG_116 | T1 | UART0_TXD | ||||||
| 0x11D4 | PADCONFIG_117 | T2 | UART0_CTSn | TIMI0 | GPIO0_106 | ||||
| 0x11D8 | PADCONFIG_118 | U1 | UART0_RTSn | TIMO0 | GPIO0_107 | ||||
| 0x11DC | PADCONFIG_119 | T3 | UART1_RXD | GPIO1_48 | |||||
| 0x11E0 | PADCONFIG_120 | T5 | UART1_TXD | GPIO1_49 | |||||
| 0x11E4 | PADCONFIG_121 | U2 | UART1_CTSn | GPIO1_50 | |||||
| 0x11E8 | PADCONFIG_122 | U4 | UART1_RTSn | GPIO1_51 | |||||
| 0x11EC | PADCONFIG_123 | E21 | UART2_RXD | PR1_EDIO_DATA3 | UART0_DCDn | GPIO1_52 | CPTS_HW1_TSPUSH | ||
| 0x11F0 | PADCONFIG_124 | D21 | UART2_TXD | PR1_EDIO_DATA2 | UART0_DSRn | GPIO1_53 | CPTS_HW2_TSPUSH | ||
| 0x11F4 | PADCONFIG_125 | D22 | UART2_CTSn | PR1_EDIO_DATA1 | UART0_DTRn | GPIO1_54 | CPTS_TS_SYNC | ||
| 0x11F8 | PADCONFIG_126 | C21 | UART2_RTSn | PR1_EDIO_DATA0 | UART0_RIN | GPIO1_55 | CPTS_TS_COMP | ||
| 0x11FC | PADCONFIG_127 | P5 | DCAN0_TX | GPIO1_56 | |||||
| 0x1200 | PADCONFIG_128 | R5 | DCAN0_RX | GPIO1_57 | |||||
| 0x1204 | PADCONFIG_129 | K25 | QSPI_CLK | GPIO1_58 | |||||
| 0x1208 | PADCONFIG_130 | K24 | QSPI_RCLK | GPIO1_59 | |||||
| 0x120C | PADCONFIG_131 | J23 | QSPI_D0 | GPIO1_60 | |||||
| 0x1210 | PADCONFIG_132 | J22 | QSPI_D1 | GPIO1_61 | |||||
| 0x1214 | PADCONFIG_133 | J21 | QSPI_D2 | GPIO1_62 | |||||
| 0x1218 | PADCONFIG_134 | J24 | QSPI_D3 | GPIO1_63 | |||||
| 0x121C | PADCONFIG_135 | J25 | QSPI_CSn0 | GPIO1_64 | |||||
| 0x1220 | PADCONFIG_136 | H23 | QSPI_CSn1 | CLKOUT | GPIO1_65 | ||||
| 0x1224 | PADCONFIG_137 | H22 | QSPI_CSn2 | DCAN1_TX | PR1_UART0_CTSN | GPIO1_66 | USB0_EXT_TRIGGER | ||
| 0x1228 | PADCONFIG_138 | H21 | QSPI_CSn3 | DCAN1_RX | PR1_UART0_RTSN | GPIO1_67 | USB1_EXT_TRIGGER | ||
| 0x122C | PADCONFIG_139 | D3 | PR0_PRU0_GPO0 | PR0_PRU0_GPI0 | GPIO0_108 | MCASP2_AXR0 | |||
| 0x1230 | PADCONFIG_140 | A2 | PR0_PRU0_GPO1 | PR0_PRU0_GPI1 | GPIO0_109 | MCASP2_AXR1 | |||
| 0x1234 | PADCONFIG_141 | E4 | PR0_PRU0_GPO2 | PR0_PRU0_GPI2 | GPIO0_110 | MCASP2_AXR2 | |||
| 0x1238 | PADCONFIG_142 | B1 | PR0_PRU0_GPO3 | PR0_PRU0_GPI3 | GPIO0_111 | MCASP2_AXR3 | |||
| 0x123C | PADCONFIG_143 | A3 | PR0_PRU0_GPO4 | PR0_PRU0_GPI4 | GPIO0_112 | MCASP2_AXR4 | |||
| 0x1240 | PADCONFIG_144 | E5 | PR0_PRU0_GPO5 | PR0_PRU0_GPI5 | GPIO0_113 | MCASP2_AXR5 | |||
| 0x1244 | PADCONFIG_145 | B2 | PR0_PRU0_GPO6 | PR0_PRU0_GPI6 | GPIO0_114 | MCASP2_ACLKR | |||
| 0x1248 | PADCONFIG_146 | D4 | PR0_PRU0_GPO7 | PR0_PRU0_GPI7 | GPIO0_115 | MCASP2_AFSR | |||
| 0x124C | PADCONFIG_147 | E6 | PR0_PRU0_GPO8 | PR0_PRU0_GPI8 | GPIO0_116 | MCASP2_AHCLKR | |||
| 0x1250 | PADCONFIG_148 | C2 | PR0_PRU0_GPO9 | PR0_PRU0_GPI9 | XREFCLK | GPIO0_117 | MCASP2_AMUTE | ||
| 0x1254 | PADCONFIG_149 | C3 | PR0_PRU0_GPO10 | PR0_PRU0_GPI10 | GPIO0_118 | MCASP2_AFSX | |||
| 0x1258 | PADCONFIG_150 | D5 | PR0_PRU0_GPO11 | PR0_PRU0_GPI11 | GPIO0_119 | MCASP2_AHCLKX | |||
| 0x125C | PADCONFIG_151 | B3 | PR0_PRU0_GPO12 | PR0_PRU0_GPI12 | GPIO0_120 | MCASP2_ACLKX | |||
| 0x1260 | PADCONFIG_152 | B4 | PR0_PRU0_GPO13 | PR0_PRU0_GPI13 | GPIO0_121 | MCASP1_ACLKR | |||
| 0x1264 | PADCONFIG_153 | A4 | PR0_PRU0_GPO14 | PR0_PRU0_GPI14 | GPIO0_122 | MCASP1_AFSR | |||
| 0x1268 | PADCONFIG_154 | E7 | PR0_PRU0_GPO15 | PR0_PRU0_GPI15 | GPIO0_123 | MCASP1_AHCLKR | |||
| 0x126C | PADCONFIG_155 | D6 | PR0_PRU0_GPO16 | PR0_PRU0_GPI16 | GPIO0_124 | MCASP1_ACLKX | |||
| 0x1270 | PADCONFIG_156 | C4 | PR0_PRU0_GPO17 | PR0_PRU0_GPI17 | PR1_UART0_RXD | GPIO0_125 | MCASP1_AFSX | ||
| 0x1274 | PADCONFIG_157 | C5 | PR0_PRU0_GPO18 | PR0_PRU0_GPI18 | PR0_EDC_LATCH0_IN | GPIO0_126 | MCASP1_AHCLKX | ||
| 0x1278 | PADCONFIG_158 | A5 | PR0_PRU0_GPO19 | PR0_PRU0_GPI19 | PR0_EDC_SYNC0_OUT | GPIO0_127 | MCASP1_AMUTE | ||
| 0x127C | PADCONFIG_159 | B5 | PR0_PRU1_GPO0 | PR0_PRU1_GPI0 | GPIO0_128 | MCASP1_AXR0 | |||
| 0x1280 | PADCONFIG_160 | B6 | PR0_PRU1_GPO1 | PR0_PRU1_GPI1 | GPIO0_129 | MCASP1_AXR1 | |||
| 0x1284 | PADCONFIG_161 | D7 | PR0_PRU1_GPO2 | PR0_PRU1_GPI2 | GPIO0_130 | MCASP1_AXR2 | |||
| 0x1288 | PADCONFIG_162 | A6 | PR0_PRU1_GPO3 | PR0_PRU1_GPI3 | GPIO0_131 | MCASP1_AXR3 | |||
| 0x128C | PADCONFIG_163 | C6 | PR0_PRU1_GPO4 | PR0_PRU1_GPI4 | GPIO0_132 | MCASP1_AXR4 | |||
| 0x1290 | PADCONFIG_164 | E8 | PR0_PRU1_GPO5 | PR0_PRU1_GPI5 | GPIO0_133 | MCASP1_AXR5 | |||
| 0x1294 | PADCONFIG_165 | A7 | PR0_PRU1_GPO6 | PR0_PRU1_GPI6 | GPIO0_134 | MCASP1_AXR6 | |||
| 0x1298 | PADCONFIG_166 | D8 | PR0_PRU1_GPO7 | PR0_PRU1_GPI7 | GPIO0_135 | MCASP1_AXR7 | |||
| 0x129C | PADCONFIG_167 | F9 | PR0_PRU1_GPO8 | PR0_PRU1_GPI8 | GPIO0_136 | MCASP1_AXR8 | |||
| 0x12A0 | PADCONFIG_168 | B7 | PR0_PRU1_GPO9 | PR0_PRU1_GPI9 | GPIO0_137 | MCASP1_AXR9 | |||
| 0x12A4 | PADCONFIG_169 | C7 | PR0_PRU1_GPO10 | PR0_PRU1_GPI10 | GPIO0_138 | MCASP0_AMUTE | |||
| 0x12A8 | PADCONFIG_170 | E9 | PR0_PRU1_GPO11 | PR0_PRU1_GPI11 | GPIO0_139 | MCASP0_ACLKR | |||
| 0x12AC | PADCONFIG_171 | A8 | PR0_PRU1_GPO12 | PR0_PRU1_GPI12 | GPIO0_140 | MCASP0_AFSR | |||
| 0x12B0 | PADCONFIG_172 | B8 | PR0_PRU1_GPO13 | PR0_PRU1_GPI13 | GPIO0_141 | MCASP0_AHCLKR | |||
| 0x12B4 | PADCONFIG_173 | D9 | PR0_PRU1_GPO14 | PR0_PRU1_GPI14 | GPIO0_142 | MCASP0_ACLKX | |||
| 0x12B8 | PADCONFIG_174 | C8 | PR0_PRU1_GPO15 | PR0_PRU1_GPI15 | GPIO0_143 | MCASP0_AFSX | |||
| 0x12BC | PADCONFIG_175 | C9 | PR0_PRU1_GPO16 | PR0_PRU1_GPI16 | GPIO1_00 | MCASP0_AHCLKX | |||
| 0x12C0 | PADCONFIG_176 | B9 | PR0_PRU1_GPO17 | PR0_PRU1_GPI17 | PR1_UART0_TXD | GPIO1_01 | MCASP0_AXR0 | ||
| 0x12C4 | PADCONFIG_177 | A9 | PR0_PRU1_GPO18 | PR0_PRU1_GPI18 | PR0_EDC_LATCH1_IN | GPIO1_02 | MCASP0_AXR1 | ||
| 0x12C8 | PADCONFIG_178 | B10 | PR0_PRU1_GPO19 | PR0_PRU1_GPI19 | PR0_EDC_SYNC1_OUT | GPIO1_03 | MCASP0_AXR2 | ||
| 0x12CC | PADCONFIG_179 | A10 | PR0_MDIO_DATA | GPIO1_04 | MCASP0_AXR3 | ||||
| 0x12D0 | PADCONFIG_180 | C10 | PR0_MDIO_MDCLK | GPIO1_05 | MCASP0_AXR4 | ||||
| 0x12D4 | PADCONFIG_181 | E10 | PR1_PRU0_GPO0 | PR1_PRU0_GPI0 | GPIO1_06 | MCASP0_AXR5 | |||
| 0x12D8 | PADCONFIG_182 | D10 | PR1_PRU0_GPO1 | PR1_PRU0_GPI1 | GPIO1_07 | MCASP0_AXR6 | |||
| 0x12DC | PADCONFIG_183 | F10 | PR1_PRU0_GPO2 | PR1_PRU0_GPI2 | GPIO1_08 | MCASP0_AXR7 | |||
| 0x12E0 | PADCONFIG_184 | C11 | PR1_PRU0_GPO3 | PR1_PRU0_GPI3 | GPIO1_09 | MCASP0_AXR8 | |||
| 0x12E4 | PADCONFIG_185 | D11 | PR1_PRU0_GPO4 | PR1_PRU0_GPI4 | MMC0_POW | GPIO1_10 | MCASP0_AXR9 | ||
| 0x12E8 | PADCONFIG_186 | E11 | PR1_PRU0_GPO5 | PR1_PRU0_GPI5 | MMC0_SDWP | GPIO1_11 | MCASP0_AXR10 | ||
| 0x12EC | PADCONFIG_187 | F12 | PR1_PRU0_GPO6 | PR1_PRU0_GPI6 | MMC0_SDCD | GPIO1_12 | MCASP0_AXR11 | ||
| 0x12F0 | PADCONFIG_188 | E12 | PR1_PRU0_GPO7 | PR1_PRU0_GPI7 | MMC0_DAT7 | GPIO1_13 | MCASP0_AXR12 | ||
| 0x12F4 | PADCONFIG_189 | C12 | PR1_PRU0_GPO8 | PR1_PRU0_GPI8 | MMC0_DAT6 | GPIO1_14 | MCASP0_AXR13 | ||
| 0x12F8 | PADCONFIG_190 | B11 | PR1_PRU0_GPO9 | PR1_PRU0_GPI9 | MMC0_DAT5 | GPIO1_15 | MCASP0_AXR14 | ||
| 0x12FC | PADCONFIG_191 | B12 | PR1_PRU0_GPO10 | PR1_PRU0_GPI10 | MMC0_DAT4 | GPIO1_16 | MCASP0_AXR15 | ||
| 0x1300 | PADCONFIG_192 | A12 | PR1_PRU0_GPO11 | PR1_PRU0_GPI11 | MMC0_DAT3 | GPIO1_17 | |||
| 0x1304 | PADCONFIG_193 | A11 | PR1_PRU0_GPO12 | PR1_PRU0_GPI12 | MMC0_DAT2 | GPIO1_18 | |||
| 0x1308 | PADCONFIG_194 | A13 | PR1_PRU0_GPO13 | PR1_PRU0_GPI13 | MMC0_DAT1 | GPIO1_19 | |||
| 0x130C | PADCONFIG_195 | B13 | PR1_PRU0_GPO14 | PR1_PRU0_GPI14 | MMC0_DAT0 | GPIO1_20 | |||
| 0x1310 | PADCONFIG_196 | F13 | PR1_PRU0_GPO15 | PR1_PRU0_GPI15 | MMC0_CLK | GPIO1_21 | |||
| 0x1314 | PADCONFIG_197 | C13 | PR1_PRU0_GPO16 | PR1_PRU0_GPI16 | MMC0_CMD | GPIO1_22 | |||
| 0x1318 | PADCONFIG_198 | E13 | PR1_PRU0_GPO17 | PR1_PRU0_GPI17 | GPIO1_23 | eHRPWM_TZn4 | eHRPWM_SOCA | ||
| 0x131C | PADCONFIG_199 | D12 | PR1_PRU0_GPO18 | PR1_PRU0_GPI18 | PR1_EDC_LATCH0_IN | GPIO1_24 | eHRPWM4_A | ||
| 0x1320 | PADCONFIG_200 | D13 | PR1_PRU0_GPO19 | PR1_PRU0_GPI19 | PR1_EDC_SYNC0_OUT | GPIO1_25 | eHRPWM4_B | ||
| 0x1324 | PADCONFIG_201 | A14 | PR1_PRU1_GPO0 | PR1_PRU1_GPI0 | GPIO1_26 | ||||
| 0x1328 | PADCONFIG_202 | B14 | PR1_PRU1_GPO1 | PR1_PRU1_GPI1 | GPIO1_27 | ||||
| 0x132C | PADCONFIG_203 | C14 | PR1_PRU1_GPO2 | PR1_PRU1_GPI2 | GPIO1_28 | ||||
| 0x1330 | PADCONFIG_204 | E14 | PR1_PRU1_GPO3 | PR1_PRU1_GPI3 | GPIO1_29 | ||||
| 0x1334 | PADCONFIG_205 | D14 | PR1_PRU1_GPO4 | PR1_PRU1_GPI4 | GPIO1_30 | ||||
| 0x1338 | PADCONFIG_206 | A15 | PR1_PRU1_GPO5 | PR1_PRU1_GPI5 | GPIO1_31 | ||||
| 0x133C | PADCONFIG_207 | F14 | PR1_PRU1_GPO6 | PR1_PRU1_GPI6 | GPIO1_32 | ||||
| 0x1340 | PADCONFIG_208 | B15 | PR1_PRU1_GPO7 | PR1_PRU1_GPI7 | GPIO1_33 | ||||
| 0x1344 | PADCONFIG_209 | C15 | PR1_PRU1_GPO8 | PR1_PRU1_GPI8 | GPIO1_34 | ||||
| 0x1348 | PADCONFIG_210 | D15 | PR1_PRU1_GPO9 | PR1_PRU1_GPI9 | MCBSP_DR | GPIO1_35 | |||
| 0x134C | PADCONFIG_211 | A16 | PR1_PRU1_GPO10 | PR1_PRU1_GPI10 | MCBSP_DX | GPIO1_36 | |||
| 0x1350 | PADCONFIG_212 | E15 | PR1_PRU1_GPO11 | PR1_PRU1_GPI11 | MCBSP_FSX | GPIO1_37 | |||
| 0x1354 | PADCONFIG_213 | B16 | PR1_PRU1_GPO12 | PR1_PRU1_GPI12 | MCBSP_CLKX | GPIO1_38 | |||
| 0x1358 | PADCONFIG_214 | C16 | PR1_PRU1_GPO13 | PR1_PRU1_GPI13 | MCBSP_FSR | GPIO1_39 | |||
| 0x135C | PADCONFIG_215 | D17 | PR1_PRU1_GPO14 | PR1_PRU1_GPI14 | MCBSP_CLKR | GPIO1_40 | |||
| 0x1360 | PADCONFIG_216 | C18 | PR1_PRU1_GPO15 | PR1_PRU1_GPI15 | GPIO1_41 | ||||
| 0x1364 | PADCONFIG_217 | D16 | PR1_PRU1_GPO16 | PR1_PRU1_GPI16 | GPIO1_42 | ||||
| 0x1368 | PADCONFIG_218 | F16 | PR1_PRU1_GPO17 | PR1_PRU1_GPI17 | GPIO1_43 | eHRPWM_TZn5 | eHRPWM_SOCB | ||
| 0x136C | PADCONFIG_219 | E17 | PR1_PRU1_GPO18 | PR1_PRU1_GPI18 | PR1_EDC_LATCH1_IN | GPIO1_44 | eHRPWM5_A | ||
| 0x1370 | PADCONFIG_220 | E16 | PR1_PRU1_GPO19 | PR1_PRU1_GPI19 | PR1_EDC_SYNC1_OUT | GPIO1_45 | eHRPWM5_B | ||
| 0x1374 | PADCONFIG_221 | E18 | PR1_MDIO_DATA | GPIO1_46 | eCAP0_IN_APWM0_OUT | ||||
| 0x1378 | PADCONFIG_222 | D18 | PR1_MDIO_MDCLK | GPIO1_47 | eCAP1_IN_APWM1_OUT | ||||
| 0x1394 | PADCONFIG_229 | W1 | NMIn | ||||||
| 0x1398 | PADCONFIG_230 | V2 | LRESETn | ||||||
| 0x139C | PADCONFIG_231 | V1 | LRESETNMIENn | ||||||
| 0x13AC | PADCONFIG_235 | Y2 | RESETSTATn | ||||||
| 0x13B0 | PADCONFIG_236 | Y3 | BOOTCOMPLETE | ||||||
| 0x13B4 | PADCONFIG_237 | M21 | SYSCLKOUT | ||||||
| 0x13B8 | PADCONFIG_238 | N5 | OBSPLL_LOCK | ||||||
| 0x1408 | PADCONFIG_258 | E19 | USB0_DRVVBUS | ||||||
| 0x140C | PADCONFIG_259 | B21 | USB1_DRVVBUS | ||||||