ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| MII5 | tsu(RXD-RXCLK) | Setup time, receive selected signals valid before MII_RXCLK | 8 | ns | |
| tsu(RXDV-RXCLK) | |||||
| tsu(RXER-RXCLK) | |||||
| MII6 | th(RXCLK-RXD) | Hold time, receive selected signals valid after MII_RXCLK | 8 | ns | |
| th(RXCLK-RXDV) | |||||
| th(RXCLK-RXER) | |||||
Figure 5-28 EMAC Receive Interface Timing MII operation Table 5-31 and Figure 5-29 present timing requirements for EMAC MII Transmit 10 Mbps and 100 Mbps.