ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
For more details about features and additional description information on the device Media Local Bus, see the corresponding sections within Section 4.3, Signal Descriptions and Section 6, Detailed Description.
NOTE
MLB in 6-pin mode may require pullups/ pulldowns on SIG and DAT bus signals. For additional details, please consult the MediaLB Interface Specification.
Table 5-54 and Figure 5-53 present Timing Requirements for MLBCLK 3-Pin Option.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| M31 | tc(MLBCLK) | Cycle time, MLB_CLK | 512FS | 39 | ns | |
| 1024FS | 19.5 | ns | ||||
| M32 | tw(MLBCLKH) | Pulse duration, MLB_CLK high | 512FS | 14 | ns | |
| 1024FS | 9.3 | ns | ||||
| M33 | tw(MLBCLKL) | Pulse duration, MLB_CLK low | 512FS | 14 | ns | |
| 1024FS | 6.1 | ns | ||||
| M34 | tt(MLBCLKH) | Transition time, MLB_CLK high | 512FS | 3 | ns | |
| 1024FS | 1 | ns | ||||
| tt(MLBCLKL) | Transition time, MLB_CLK low | 512FS | 3 | ns | ||
| 1024FS | 1 | ns |
Figure 5-53 MLB_CLK Timing Table 5-55, Table 5-56, and Figure 5-54 present Timing Requirements and Switching Characteristics for MLB 3-Pin Option.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| M35 | tsu(MLBDAT-MLBCLKL) | Setup time, MLB_DAT/MLB_SIG input valid before MLB_CLK low | 512FS | 1 | ns | |
| 1024FS | 1 | ns | ||||
| M36 | th(MLBCLKL-MLBDAT) | Hold time, MLB_DAT/MLB_SIG input valid after MLB_CLK low | 512FS | 4 | ns | |
| 1024FS | 2 | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| M37 | td(MLBCLKH-MLBDATV) | Delay time, MLB_CLK rising to MLB_DAT/MLB_SIG valid | 512FS | 0 | 10 | ns |
| 1024FS | 0 | 7 | ns | |||
| M38 | tdis(MLBCLKL-MLBDATZ) | Disable time, MLB_CLK falling to MLB_DAT/MLB_SIG HiZ | 512FS | 0 | 14 | ns |
| 1024FS | 0 | 6.1 | ns |
Figure 5-54 MLB 3-Pin Timing Table 5-57 and Figure 5-55 present Timing Requirements for MLKCLK 6-Pin Option.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| M61 | tc(CLKx) | Cycle time, MLBP_CLK_x | 2048FS | 10 | ns | |
| M62 | tw(CLKxH) | Pulse duration, MLBP_CLK_x high | 2048FS | 4.5 | ns | |
| M63 | tw(CLKxL) | Pulse duration, MLBP_CLK_x low | 2048FS | 4.5 | ns | |
| M64 | tt(CLKxH) | Transition time, MLBP_CLK_x high | 2048FS | 1 | ns | |
| tt(CLKxL) | Transition time, MLBP_CLK_x low | 2048FS | 1 | ns |
Figure 5-55 MLB_CLKP/N Timing(1) Table 5-58, Table 5-59, and Figure 5-56 present Timing Requirements and Switching Characteristics for MLB 6-Pin Option.
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| M65 | tsu(DATx-CLKxH) | Setup time, MLBP_DAT_x/MLBP_SIG_x input valid before MLBP_CLK_x rising | 2048FS | 1 | ns | |
| M66 | th(CLKxH-DATx) | Hold time, MLBP_DAT_x_/MLBP_SIG_x input valid after MLBP_CLK_x rising | 2048FS | 0.5 | ns |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| M67 | td(CLKxH-DATxV) | Delay time, MLBP_CLK_x rising to MLB_DAT_x/MLB_SIG_x valid | 2048FS | 0.5 | 7 | ns |
| M68 | tdis(CLKxH-DATxZ) | Disable time, MLBP_CLK_x rising to MLBP_DAT_x/MLBP_SIG_x HiZ | 2048FS | 0.5 | 7 | ns |
Figure 5-56 MLB 6-Pin Timing(1) For more information, see section Media Local Bus (MLB) in chapter Peripherals of the Device TRM.