ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
The device has integrated two identical PRU subsystems (PRU-ICSS_0 and PRU-ICSS_1). The programmable nature of the PRU cores, along with their access to pins, events and all device resources, provides flexibility in implementing fast real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores of the device.
For more details about features and additional description information on the device Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem, see the corresponding sections within Section 4.3, Signal Descriptions and Section 6, Detailed Description.
NOTE
The PRU-ICSS_0 and PRU-ICSS_1 support an internal wrapper multiplexing that expands the device top-level multiplexing. Signal naming in this section must match the internal wrapper multiplexing.
For more information, please refer to the Device TRM, Chapter Processors and Accelerators, Section Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS).