ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | PARAMETER | SPEED | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| MII1 | tc(TXCLK) | Cycle time, MII_TXCLK | 10 Mbps | 399.96 | 400.04 | ns |
| 100 Mbps | 39.996 | 40.004 | ns | |||
| MII2 | tw(TXCLKH) | Pulse duration, MII_TXCLK high | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| MII3 | tw(TXCLKL) | Pulse duration, MII_TXCLK low | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| MII4 | tt(TXCLK) | Transition time, MII_TXCLK | 10 Mbps | 5 | ns | |
| 100 Mbps | 5 | ns | ||||
Figure 5-27 Clock Timing (EMAC Transmit)—MII operation Table 5-30 and Figure 5-28 present timing requirements for EMAC MII Receive 10 Mbps and 100 Mbps.