ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| PARAMETERS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VSUPPLY (steady-state) | Supply steady state voltage ranges | CVDD | -0.3 | 1.3 | V |
| CVDD1 | -0.3 | 1.3 | V | ||
| VPP2(5) | -0.3 | 1.98 | V | ||
| AVDDA_DDRPLL | -0.3 | 1.98 | V | ||
| AVDDA_DSSPLL | -0.3 | 1.98 | V | ||
| AVDDA_MAINPLL | -0.3 | 1.98 | V | ||
| AVDDA_NSSPLL | -0.3 | 1.98 | V | ||
| AVDDA_UARTPLL | -0.3 | 1.98 | V | ||
| AVDDA_ICSSPLL | -0.3 | 1.98 | V | ||
| AVDDA_ARMPLL | -0.3 | 1.98 | V | ||
| DVDD_DDR | -0.3 | 1.98 | V | ||
| DVDD_DDRDLL | -0.3 | 2.45 | V | ||
| VDDAHV | -0.3 | 2.45 | V | ||
| DVDD18 | -0.3 | 2.45 | V | ||
| DVDD33 | -0.3 | 3.63 | V | ||
| DVDD33_USB | -0.3 | 3.63 | V | ||
| VIO (steady-state) | Non-fail-safe IO steady-state voltage ranges(3)(6) | All IOs which are not fail-safe | -0.3 | IO supply voltage + 0.3 | V |
| DDR3_VREFSSTL | 0.49 × DVDD_DDR | 0.51 × DVDD_DDR | V | ||
| Fail-safe IO steady-state voltage ranges(7) | USB0_VBUS | 0 | 5.25 | V | |
| USB1_VBUS | 0 | 5.25 | V | ||
| SR | Maximum slew rate | All supplies except VPP2 | 1 × 105 | V/s | |
| VPP2 | 0.6 × 105 | V/s | |||
| VIO (transient overshoot and undershoot) | IO transient voltage ranges (transient overshoot and undershoot)(4) | I2C IOs(8) | 10% overshoot / undershoot for 10% of signal duty cycle
(see Figure 5-1) |
V | |
| All other IOs | 20% overshoot / undershoot for 20% of signal duty cycle
(see Figure 5-2) |
V | |||
| TSTG | Storage temperature after soldered onto PC board | -65 | 150 | °C | |
Figure 5-1 I2C I/O transient voltage ranges
Figure 5-2 All other I/Os transient voltage ranges