ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| J1 | tc(TCK) | Cycle time, TCK | 23 | ns | |
| J1H | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 9.2 | ns | |
| J1L | tw(TCKL) | Pulse duration, TCK low(40% of tc) | 9.2 | ns | |
| J3 | tsu(TDI-TCK) | Input setup time, TDI valid to TCK high | 2 | ns | |
| tsu(TMS-TCK) | Input setup time, TMS valid to TCK high | 2 | ns | ||
| J4 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 10 | ns | |
| th(TCK-TMS) | Input hold time, TMS valid from TCK high | 10 | ns | ||