ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| DCAN0_RX | DCAN0 receive data pin | I | R5 |
| DCAN0_TX | DCAN0 transmit data pin | OZ | P5 |
| DCAN1_RX | DCAN1 receive data pin | I | H21 |
| DCAN1_TX | DCAN1 transmit data pin | OZ | H22 |
For more information, see section Dual Controller Area Network (DCAN) Interface in chapter Peripherals of the Device TRM.