ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
High-speed (HS) bypass capacitors are critcal for proper DDR3L interface operation. It is particularly important to minimize the parasitic series inductance of the HS bypass capacitors, processor/DDR power, and processor/DDR ground connections. Table 7-8 contains the specification for the HS bypass capacitors as well as for the power connections on the PCB. Generally speaking, it is good to:
| NO. | PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | HS bypass capacitor package size(1) | 0201 | 0402 | 10 Mils | |
| 2 | Distance, HS bypass capacitor to processor being bypassed(2)(3)(4) | 400 | Mils | ||
| 3 | Processor HS bypass capacitor count per DVDD_DDR rail(12) | See Section 7.3 and(11) | Devices | ||
| 4 | Processor HS bypass capacitor total capacitance per DVDD_DDR rail(12) | See Section 7.3 and(11) | μF | ||
| 5 | Number of connection vias for each device power/ground ball(5) | Vias | |||
| 6 | Trace length from device power/ground ball to connection via(2) | 35 | 70 | Mils | |
| 7 | Distance, HS bypass capacitor to DDR3L device being bypassed(6) | 150 | Mils | ||
| 8 | DDR3L device HS bypass capacitor count(7) | 12 | Devices | ||
| 9 | DDR3L device HS bypass capacitor total capacitance(7) | 0.85 | μF | ||
| 10 | Number of connection vias for each HS capacitor(8)(9) | 2 | Vias | ||
| 11 | Trace length from bypass capacitor connect to connection via(2)(9) | 35 | 100 | Mils | |
| 12 | Number of connection vias for each DDR3L device power/ground ball(10) | 1 | Vias | ||
| 13 | Trace length from DDR3L device power/ground ball to connection via(2)(8) | 35 | 60 | Mils | |