ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| COMMERCIAL TEMPERATURE RANGE | EXTENDED TEMPERATURE RANGE | AUTOMOTIVE TEMPERATURE RANGE | |||
|---|---|---|---|---|---|
| JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) |
| 0°C to 90°C | 100000 | -40°C to 105°C | 100000 | Automotive Profile(4) | 20000 |