选择版本
UNIFLASH
UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
产品
Arm Cortex-M0+ MCU
Arm Cortex-M4 MCU
Arm Cortex-R MCU
C2000 实时微控制器
Wi-Fi 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
音频和雷达 DSP SoC
发布信息
CCStudio UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device support sync-up with CCS v20.4.0
- [MSPM0] Added the ability to perform Mass Erase and Factory Reset from the command line
- [MSPM33] Various flash programming improvements
- [F29] Various flash programming improvements (ie; better support for the SM1, SJ1 devices)
- [F28] Added support for F28P551x devices
- Added support for configuring various LaunchPads and ControlCards from the GUI
- Fixed issues with generating a command line package from the GUI for certain configurations
- Fixed issues with running resync database feature
- Various bug fixes