IWRL6843
- FMCW Transceiver
- Integrated PLL, transmitter, receiver, baseband and ADC
- 57 - 64GHz coverage with 7GHz continuous bandwidth
- 4 receive channels and 3 to 4 transmit channels (IWRL6843 with 3 channels and IWRL6844 with 4 channels)
- 12.5dBm typical output power per TX
- 12.5dB typical noise figure
- -90.5dBc/Hz typical phase noise at 1MHz
- FMCW operation
- 10MHz IF bandwidth, real-only Rx channels
- Ultra-accurate chirp engine based on fractional-N PLL
- Per transmitter binary phase shifter
- Processing elements
- Arm R5F core with double precision FPU (200MHz)
- Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
- C66x DSP (450MHz) for processing Radar data
- Supports multiple low-power
modes
- Idle mode and deep sleep mode
- Power management
- 1.8V and 3.3V IO support
- Built-in LDO network for enhanced PSRR
- Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
- FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
- Built-in calibration and
self-test
- Built-in Firmware (ROM)
- Self-Contained on chip calibration system
- Host Interfaces
- 3 x UART
- 2 x CAN-FD
- 2 x SPI
- LVDS for data transfer of raw ADC sample capture
- Other interfaces available to
user application
- QSPI
- I2C
- JTAG
- 8 x GPIOs
- PWM Interface
- 4 x GPADCs
- Device
security (on Secure device variants)
- Programmable embedded hardware security module (HSM)
- Secure authenticated and encrypted boot support
- Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
- Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
- Product Cybersecurity
Compliance
- Developed for cybersecurity-relevant applications
- Documentation will be available to aid cybersecurity system design
- Internal memory
-
On-Chip RAM - 2.5MBytes (2MBytes for IWRL6843) including
- R5F TCMA RAM - 512KB
- R5F TCMB RAM - 256KB
- DSS L2 RAM - 384KB
- DSS L3 RAM - 512KB (available only in IWRL6844)
- DSS L3 Shared RAM - 896KB (can be shared with TCMs)
-
- Functional Safety-Compliant Targeted
- Developed for Functional Safety Applications
- Documentation will be available to aid functional safety system design
- Hardware integrity up to SIL 2 targeted as per IEC61508 standard
- Clock source
- 40.0MHz crystal for primary clock
- Supports externally driven clock (Square/Sine) at 40.0MHz
- 32kHz internal oscillator for low power operations
- Operating temperature range
- Junction Temperature Range: –40°C to 105°C
The IWRL684x mmWave Sensor device is TIs low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various industrial use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:
The IWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. IWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.
A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.
Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space for applications like high density people tracking & counting, industrial robots and drones .
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | IWRL6843/IWRL6844 Single-Chip 57 to 64GHz Industrial Radar Sensor 数据表 (Rev. A) | PDF | HTML | 2025-12-16 | ||
| * | 用户指南 | xWRL68xx Technical Reference Manual (Rev. B) | 2026-9-24 | |||
| * | 勘误表 | IWRL6843/IWRL6844 器件勘误表 器件修订版本 ES1.0 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2026-1-9 |
| 应用手册 | Design Considerations for Low-Cost Antennas | PDF | HTML | 2026-11-9 | |||
| 应用简报 | 了解毫米波雷达器件的距离和角分辨率 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2026-1-8 | |
| 产品概述 | IWRL6844:适用于工厂和楼宇自动化的先进 60GHz 雷达感应 | PDF | HTML | 英语版 | PDF | HTML | 2025-6-30 | |
| 应用手册 | TI 低功耗毫米波雷达传感器中的校准 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025-3-21 | |
| 应用简报 | 了解雷达应用中的人工智能和机器学习 | PDF | HTML | 英语版 | PDF | HTML | 2025-1-13 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
IWRL6844EVM — IWRL6844 评估模块
MMWAVE-L-SDK — 适用于 xWRL1432、xWRL6432、xWRL6844 和 xWRL6843 的软件
毫米波低功耗软件开发套件 (SDK) 是一个软件包集合,支持在我们的低功耗毫米波传感器上进行应用评估和开发。此工具包括支持客户设计需求的 MMWAVE-L-SDK 和 MMWAVE-L-SDK-6 配套包。
MMWAVE-L-SDK 和 MMWAVE-L-SDK-6 是用于毫米波检测产品系列的统一软件平台,不仅设置简单,还可实现开箱即用的快速评估和开发。MMWAVE-L-SDK 和 MMWAVE-L-SDK-6 是客户应用开发所需的低功耗基础软件包,包括构建块、演示和示例。
汽车类演示应用包括为存在和运动、车内乘员检测、脚踢开启和泊车辅助量身定制的应用。
(...)
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.
CCStudio IDE is built on Eclipse Theia™ framework, the (...)
EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers
Edge AI Studio is part of the CCStudio™ development tool ecosystem. Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors. It supports both AI-accelerated (...)
SYSCONFIG — Standalone desktop version of SysConfig
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
RADAR-ACADEMY — mmWave Radar Academy
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。
可以在 CCStudio™ 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。
请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| FCCSP (ANC) | 207 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。