SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 16-11 lists the configuration registers associated with the device pins.
| Package Pin Number | GPIO Number(1) | Digital Pad Configuration Register | Physical Address |
|---|---|---|---|
| 50 | GPIO0 / (ANA) | GPIO_PAD_CONFIG_0 | 0x4402 E0A0 |
| 55 | GPIO1 | GPIO_PAD_CONFIG_1 | 0x4402 E0A4 |
| 57 | GPIO2 | GPIO_PAD_CONFIG_2 | 0x4402 E0A8 |
| 58 | GPIO3 | GPIO_PAD_CONFIG_3 | 0x4402 E0AC |
| 59 | GPIO4 | GPIO_PAD_CONFIG_4 | 0x4402 E0B0 |
| 60 | GPIO5 | GPIO_PAD_CONFIG_5 | 0x4402 E0B4 |
| 61 | GPIO6 | GPIO_PAD_CONFIG_6 | 0x4402 E0B8 |
| 62 | GPIO7 | GPIO_PAD_CONFIG_7 | 0x4402 E0BC |
| 63 | GPIO8 | GPIO_PAD_CONFIG_8 | 0x4402 E0C0 |
| 64 | GPIO9 | GPIO_PAD_CONFIG_9 | 0x4402 E0C4 |
| 1 | GPIO10 | GPIO_PAD_CONFIG_10 | 0x4402 E0C8 |
| 2 | GPIO11 | GPIO_PAD_CONFIG_11 | 0x4402 E0CC |
| 3 | GPIO12 | GPIO_PAD_CONFIG_12 | 0x4402 E0D0 |
| 4 | GPIO13 | GPIO_PAD_CONFIG_13 | 0x4402 E0D4 |
| 5 | GPIO14 | GPIO_PAD_CONFIG_14 | 0x4402 E0D8 |
| 6 | GPIO15 | GPIO_PAD_CONFIG_15 | 0x4402 E0DC |
| 7 | GPIO16 | GPIO_PAD_CONFIG_16 | 0x4402 E0E0 |
| 8 | GPIO17 | GPIO_PAD_CONFIG_17 | 0x4402 E0E4 |
| 11 | GPIO18 (SPI_FLASH_CLK)(2) | GPIO_PAD_CONFIG_18 | 0x4402 E0E8 |
| 12 | GPIO19 (SPI_FLASH_DOUT(2) | GPIO_PAD_CONFIG_19 | 0x4402 E0EC |
| 13 | GPIO20 (SPI_FLASH_DIN)(2) | GPIO_PAD_CONFIG_20 | 0x4402 E0F0 |
| 14 | GPIO21 (SPI_FLASH_CS)(2) | GPIO_PAD_CONFIG_21 | 0x4402 E0F4 |
| 15 | GPIO22 | GPIO_PAD_CONFIG_22 | 0x4402 E0F8 |
| 16 | GPIO23 (TDI) | GPIO_PAD_CONFIG_23 | 0x4402 E0FC |
| 17 | GPIO24 (TDO) | GPIO_PAD_CONFIG_24 | 0x4402 E100 |
| 18 | GPIO28 | GPIO_PAD_CONFIG_40 | 0x4402 E140 |
| 19 | GPIO28 (TCK) | GPIO_PAD_CONFIG_28 | 0x4402 E110 |
| 21 | GPIO25 (SOP2) | GPIO_PAD_CONFIG_25 | 0x4402 E104 |
| 29 | GPIO26 (ANTSEL1) | GPIO_PAD_CONFIG_26 | 0x4402 E108 |
| 30 | GPIO27 (ANTSEL2) | GPIO_PAD_CONFIG_27 | 0x4402 E10C |
| 20 | GPIO29 (TMS) | GPIO_PAD_CONFIG_29 | 0x4402 E114 |
| 53 | GPIO30 (ANA) | GPIO_PAD_CONFIG_30 | 0x4402 E118 |
| 45 | GPIO31 (DCDC_ANA2_SW_P) | GPIO_PAD_CONFIG_31 | 0x4402 E11C |
| 52 | GPIO32 (RTC_XTAL_N) | GPIO_PAD_CONFIG_32 | 0x4402 E120 |