SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The module can be reset by software through the SoftReset bit of the SPI_SYSCONFIG register. The SPI_SYSCONFIG register is not sensitive to software reset. The SoftReset control bit is active high. Hardware automatically resets the bit to 0.
A global ResetDone status bit is provided in the SPI_SYSCONFIG status register. The global ResetDone status bit can be monitored by the software to check if the module is ready to use following a reset.