SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The CC323xSF microcontroller comes with 1024KB of on-chip flash memory, at address 0x0100.0000 of the device memory map, and a well-defined programming register interface at 0x400F.D000.
The microcontroller also implements a 128-bit-wide instruction prefetch buffer to enhance the in-place execution performance of the user application code executing from the flash memory.