SWRU543B January 2019 – June 2025
Table 12-2 lists the values that can be passed to
I2SIntClear()
as the
ulStatFlags
parameter and returned from
I2SIntStatus()
.
| Tag | Value | Description |
|---|---|---|
| I2S_STS_XERR | 0x00000100 | The XERR bit always returns a logic-OR of: XUNDRN | XSYNCERR | XCKFAIL | XDMAERR |
| I2S_STS_XDMAERR | 0x00000080 | Transmit DMA error flag. XDMAERR is set when the CPU or DMA writes more serializers through the data port in a given time slot than were programmed as transmitters. |
| I2S_STS_XSTAFRM | 0x00000040 | Transmit start of frame flag |
| I2S_STS_XDATA | 0x00000020 | Transmit data ready flag. 1 indicates that data is copied from TX buffer to shift register. TX buffer is EMPTY and ready to be written. 0 indicates TX buffer is FULL. |
| I2S_STS_XLAST | 0x00000010 | Transmit last slot flag. XLAST is set along with XDATA, if the current slot is the last slot in a frame. |
| I2S_STS_XSYNCERR | 0x00000002 | Unexpected transmit frame-sync flag. XSYNCERR is set when a new transmit frame-sync (AFSX) occurs before it is expected. |
| I2S_STS_XUNDRN | 0x00000001 | Transmitter underrun flag. XUNDRN is set when the transmit serializer is instructed to transfer data from TX buffer, but TX buffer has not yet been serviced with new data since the last transfer. |
| I2S_STS_XDMA | 0x80000000 | |
| I2S_STS_RERR | 0x01000000 | The RERR bit always returns a logic-OR of: ROVRN | RSYNCERR | RCKFAIL | RDMAERR. Allows a single bit to be checked to determine if a receiver error interrupt has occurred. |
| I2S_STS_RDMAERR | 0x00800000 | Receive DMA error. Receive DMA error flag. RDMAERR is set when the CPU or DMA reads more serializers through the data port in a given time slot than were programmed as receivers. |
| I2S_STS_RSTAFRM | 0x00400000 | Receive start of frame flag. Indicates a new receive frame-sync is detected. |
| I2S_STS_RDATA | 0x00200000 | Receive data ready flag. Indicates data is transferred from shift register to RX buffer and ready to be serviced by the CPU or DMA. When RDATA is set, it always causes a DMA event. |
| I2S_STS_RLAST | 0x00100000 | Receive last slot flag. RLAST is set with RDATA, if the current slot is the last slot in a frame. |
| I2S_STS_RSYNCERR | 0x00020000 | Unexpected receive frame-sync. Unexpected receive frame-sync flag. RSYNCERR is set when a new receive frame-sync occurs before it is expected. |
| I2S_STS_ROVERN | 0x00010000 | Receive clock failure. Receiver overrun flag. ROVRN is set when the receive serializer is instructed to transfer data from XRSR to RBUF, but the former data in RBUF has not yet been read by the CPU or DMA. |
| I2S_STS_RDMA | 0x40000000 |