SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The CC32xx includes four instances of 32-bit user-programmable general-purpose timers (GPTs). GPTs count or time external events that drive the timer input pins. Each GPT module (GPTM) block provides two 16-bit timers or counters that can be configured to operate independently as timers or event counters, or configured to operate as one 32-bit timer. The GPTM contains GPTM blocks with the following functional options: