SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Register mask: FF0Fh
DMA_RIS is shown in Figure 24-6 and described in Table 24-7.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-X | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-X | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADCWR | MCASPWR | MCASPRD | CAMEMPT | CAMFULL | |||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | APSPIWR | APSPIRD | SDIOMWR | SDIOMRD | |||
| R-X | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | X | |
| 15-12 | ADCWR | R/W | 0h | ADC_WR_DMA_DONE_INT_STS_RAW bit 15: ADC channel 6 DMA Done IRQ bit 14: ADC channel 4 DMA Done IRQ bit 13: ADC channel 2 DMA Done IRQ bit 12: ADC channel 0 DMA Done IRQ 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 11 | MCASPWR | R/W | 0h | MCASP_WR_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 10 | MCASPRD | R/W | 0h | MCASP_RD_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 9 | CAMEMPT | R/W | 0h | CAM_FIFO_EMPTY_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 8 | CAMFULL | R/W | 0h | CAM_THRESHHOLD_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 7-4 | RESERVED | R | X | |
| 3 | APSPIWR | R/W | 0h | APPS_SPI_WR_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 2 | APSPIRD | R/W | 0h | APPS_SPI_RD_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 1 | SDIOMWR | R/W | 0h | SDIOM_WR_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |
| 0 | SDIOMRD | R/W | 0h | SDIOM_RD_DMA_DONE_INT_STS_RAW 0h = Corresponding interrupt is inactive. 1h = Corresponding interrupt is active. Read is non-destructive. |