SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The secure variant of the CC32xx includes a suite of high-throughput, state-of-the-art hardware accelerators for fast computation of ciphers (AES, DES, 3-DES), hashing (SHA, MD5), and CRC algorithms by the application. It is also referred to as the data hashing and transform engine (DTHE).