SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
In thread mode, the function of this register changes depending on the ASP bit in the Control (CONTROL) register. When the ASP bit is clear, this register is the main stack pointer (MSP). When the ASP bit is set, this register is the process stack pointer (PSP). On reset, the ASP bit is clear, and the processor loads the MSP with the value from address 0x0000 0000. The MSP can be accessed only in privileged mode; the PSP can be accessed in either privileged or unprivileged mode.