SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The serial peripheral interface (SPI) is a 4-wire bidirectional communications interface that converts data between parallel and serial. The SPI module performs serial-to-parallel conversion on data received from a peripheral device, and parallel-to-serial conversion on data transmitted to a peripheral device. The SPI allows a duplex serial communication between a local host and SPI-compliant external devices.
The CC32xx includes one SPI port dedicated to the application. Key features are: