SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The flash memory is configured as two of 2 × 512-KB banks, organized such that one can be accessed for programming while reading or executing from the other. The memory can also be seen as 512 × 2-KB pages that can be independently erased.