SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SPI can be interfaced with a DMA controller. At the system level, the advantage is to discharge the local host of the data transfers. According to FIFO level (if using a buffer for the channel), the channel can issue DMA requests if enabled. The DMA requests must be disabled to get TX and RX interrupts. There are two DMA request lines for the channel.