SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The fault status registers indicate the cause of a fault. For bus faults and memory-management faults, the fault address register indicates the address accessed by the operation that caused the fault, as shown in Table 2-9.
| Handler | Status Register Name | Address Register Name | Register Description |
|---|---|---|---|
| Hard fault | Hard Fault Status (HFAULTSTAT) | – | Section 3.3.1.22 |
| Memory-management fault | Memory Management Fault Status (MFAULTSTAT) | Memory Management Fault Address (MMADDR) | Section 3.3.1.23 |
| Bus fault | Bus Fault Status (BFAULTSTAT) | Bus Fault Address (FAULTADDR) | Section 3.3.1.23 |
| Usage fault | Usage Fault Status (UFAULTSTAT) | – | Section 3.3.1.23 |