SWRU543B January 2019 – June 2025 CC3230S , CC3230SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
These pins are shared by the ADC inputs and digital I/O pad cells.
The ADC inputs are tolerant up to 1.8 V. The digital pads, on the other hand, can swing up to 3.63 V. Thus, take care to prevent accidental damage to the ADC inputs. TI recommends first disabling the output buffers of the digital I/Os corresponding to the desired ADC channel (for example, make them Hi-Z). Thereafter, the respective pass switches (S7 to S10) should be enabled.