ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Section 7.3 | V | |||
| VDD_MCU | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Section 7.3 | V | |||
| VPP_CORE | Supply voltage range for the eFuse ROM domain during normal operation | N/A | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
| VPP_MCU | Supply voltage range for the eFuse ROM domain during normal operation | N/A | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(1) | 1.71 | 1.8 | 1.89 | V | ||
| SR(VPP) | VPP Slew Rate | 6E + 4 | V/s | |||