ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| MCU_HYPERBUS0_CK | Hyperbus Differential Clock (positive) | O | B6 |
| MCU_HYPERBUS0_CKn | Hyperbus Differential Clock (negative) | O | C8 |
| MCU_HYPERBUS0_INTn | Hyperbus Interrupt (active low) | I | D5 |
| MCU_HYPERBUS0_RESETn | Hyperbus Reset (active low) Output | O | D7 |
| MCU_HYPERBUS0_RESETOn | Hyperbus Reset Status Indicator (active low) from Hyperbus Memory | I | C6 |
| MCU_HYPERBUS0_RWDS | Hyperbus Read-Write Data Strobe | IO | B7 |
| MCU_HYPERBUS0_WPn | Hyperbus Write Protect (Not in use) | O | C6, D5 |
| MCU_HYPERBUS0_CSn0 | Hyperbus Chip Select 0 | O | D6 |
| MCU_HYPERBUS0_CSn1 | Hyperbus Chip Select 1 | O | C6 |
| MCU_HYPERBUS0_DQ0 | Hyperbus Data 0 | IO | D8 |
| MCU_HYPERBUS0_DQ1 | Hyperbus Data 1 | IO | C7 |
| MCU_HYPERBUS0_DQ2 | Hyperbus Data 2 | IO | C5 |
| MCU_HYPERBUS0_DQ3 | Hyperbus Data 3 | IO | A5 |
| MCU_HYPERBUS0_DQ4 | Hyperbus Data 4 | IO | A6 |
| MCU_HYPERBUS0_DQ5 | Hyperbus Data 5 | IO | B8 |
| MCU_HYPERBUS0_DQ6 | Hyperbus Data 6 | IO | A8 |
| MCU_HYPERBUS0_DQ7 | Hyperbus Data 7 | IO | A7 |