ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM_SOCA | EHRPWM Start of Conversion A | O | W21 |
| EHRPWM_SOCB | EHRPWM Start of Conversion B | O | U17 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM0_A | EHRPWM Output A | IO | Y21 |
| EHRPWM0_B | EHRPWM Output B | IO | Y19 |
| EHRPWM0_SYNCI | Sync Input to EHRPWM module from an external pin | I | W15 |
| EHRPWM0_SYNCO | Sync Output to EHRPWM module to an external pin | O | Y16 |
| EHRPWM_TZn_IN0 | EHRPWM Trip Zone Input 0 (active low) | I | W16 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM1_A | EHRPWM Output A | IO | Y18 |
| EHRPWM1_B | EHRPWM Output B | IO | Y20 |
| EHRPWM_TZn_IN1 | EHRPWM Trip Zone Input 1 (active low) | I | AA19 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM2_A | EHRPWM Output A | IO | Y17 |
| EHRPWM2_B | EHRPWM Output B | IO | AA20 |
| EHRPWM_TZn_IN2 | EHRPWM Trip Zone Input 2 (active low) | I | Y15 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM3_A | EHRPWM Output A | IO | U15 |
| EHRPWM3_B | EHRPWM Output B | IO | U18 |
| EHRPWM3_SYNCI | Sync Input to EHRPWM module from an external pin | I | T14 |
| EHRPWM3_SYNCO | Sync Output to EHRPWM module to an external pin | O | U19 |
| EHRPWM_TZn_IN3 | EHRPWM Trip Zone Input 3 (active low) | I | T15 |