ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|
| RGMII1 | tc(RXC) | Cycle time, RXC | 10Mbps | 360 | 440 | ns | |
| 100Mbps | 36 | 44 | ns | ||||
| 1000Mbps | 7.2 | 8.8 | ns | ||||
| RGMII2 | tw(RXCH) | Pulse duration, RXC high | 10Mbps | 160 | 240 | ns | |
| 100Mbps | 16 | 24 | ns | ||||
| 1000Mbps | 3.6 | 4.4 | ns | ||||
| RGMII3 | tw(RXCL) | Pulse duration, RXC low | 10Mbps | 160 | 240 | ns | |
| 100Mbps | 16 | 24 | ns | ||||
| 1000Mbps | 3.6 | 4.4 | ns | ||||
| RGMII4 | tt(RXC) | Transition time, RXC | 10Mbps | 0.75 | ns | ||
| 100Mbps | 0.75 | ns | |||||
| 1000Mbps | 0.75 | ns |