ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Serial Port Interface, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description.
For more information, see Multichannel Serial Peripheral Interface (MCSPI) section in Peripherals chapter in the device TRM.
Table 7-49 represents MCSPI timing conditions.
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input Conditions | |||||
| SRI | Input slew rate | 2 | 8.5 | V/ns | |
| Output Conditions | |||||
| CL | Output load capacitance | CLK | 6 | 24 | pF |
| D[x], CSi | 6 | 12 | pF | ||