ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| TIMER_IO0 | Timer Inputs and Outputs (not tied to single timer instance) | IO | N19, V1 |
| TIMER_IO1 | Timer Inputs and Outputs (not tied to single timer instance) | IO | N20, W1 |
| TIMER_IO2 | Timer Inputs and Outputs (not tied to single timer instance) | IO | N21 |
| TIMER_IO3 | Timer Inputs and Outputs (not tied to single timer instance) | IO | M19 |
| TIMER_IO4 | Timer Inputs and Outputs (not tied to single timer instance) | IO | P21 |
| TIMER_IO5 | Timer Inputs and Outputs (not tied to single timer instance) | IO | M20 |
| TIMER_IO6 | Timer Inputs and Outputs (not tied to single timer instance) | IO | T18 |
| TIMER_IO7 | Timer Inputs and Outputs (not tied to single timer instance) | IO | T20 |