ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
USB3 functionality is available on the SERDES pins. For more information, refer to Section 6.3.16, SERDES.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| USB0_DM | USB 2.0 Differential Data (negative) | IO | AA3 |
| USB0_DP | USB 2.0 Differential Data (positive) | IO | AA2 |
| USB0_DRVVBUS | USB VBUS control output (active high) | O | T4, U13 |
| USB0_ID | USB 2.0 Dual-Role Device Role Select | A | V6 |
| USB0_RCALIB(2) | Pin to connect to calibration resistor | IO | V5 |
| USB0_VBUS(1) | USB Level-shifted VBUS Input | A | Y2 |