ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Table 7-76 presents timing requirements and switching characteristics for MMCSDi – UHS-I SDR104 Mode (see Figure 7-101)
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 200 | MHz | ||
| SDR1045 | tc(clk) | Cycle time, MMC[x]_CLK | 5 | ns | |
| SDR1046 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 2.12 | ns | |
| SDR1047 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 2.12 | ns | |
| SDR1048 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 2.12 | 3.2 | ns |
| SDR1049 | td(clkH-dV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_DAT[3:0] transition | 2.12 | 3.2 | ns |
Figure 7-101 MMCSD1 – UHS-I SDR104 – Transmit Mode