ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| f(baud) | Maximum programmable baud rate | 12 | Mbps | ||
| 2 | tw(TX) | Pulse width, transmit data bit, high or low | U - 2(1) | U + 2(1) | ns |
| 3 | tw(RTS) | Pulse width, transmit start bit, high or low | U - 2(1) | ns |
Figure 7-111 UART TimingFor more information, see Universal Asynchronous Receiver/Transmitter (UART) section in Peripherals chapter in the device TRM.