ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | Timer Inputs and Outputs (not tied to single timer instance) | IO | B17 |
| MCU_TIMER_IO1 | Timer Inputs and Outputs (not tied to single timer instance) | IO | A19, C16 |
| MCU_TIMER_IO2 | Timer Inputs and Outputs (not tied to single timer instance) | IO | C12 |
| MCU_TIMER_IO3 | Timer Inputs and Outputs (not tied to single timer instance) | IO | B12 |
| MCU_TIMER_IO4 | Timer Inputs and Outputs (not tied to single timer instance) | IO | C10 |
| MCU_TIMER_IO5 | Timer Inputs and Outputs (not tied to single timer instance) | IO | A10 |
| MCU_TIMER_IO6 | Timer Inputs and Outputs (not tied to single timer instance) | IO | C21, D21 |
| MCU_TIMER_IO7 | Timer Inputs and Outputs (not tied to single timer instance) | IO | C19, E19 |
| MCU_TIMER_IO8 | Timer Inputs and Outputs (not tied to single timer instance) | IO | E20 |
| MCU_TIMER_IO9 | Timer Inputs and Outputs (not tied to single timer instance) | IO | E21 |