ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| PWM6 | tw(SYNCIN) | Pulse duration, Sync input (asynchronous) | 2 + 2P(1) | ns | |
| PWM7 | tw(TZ) | Pulse duration, TZx input low (asynchronous) | 2 + 3P(1) | ns |
Figure 7-55 ePWM_SYNCI and ePWM_TZn_IN Output TimingsFor more information, see Enhanced Pulse Width Modulation (EPWM) Module section in Peripherals chapter in the device TRM.