ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SUPPLY NAME | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE(3) | Boot/Active voltage for MAIN domain core supply | 0.76(1) | 0.8 | 0.84(1) | V | |
| VDD_MCU | Boot/Active voltage for MCUSS core supply | 0.76(1) | 0.8 | 0.89(1) | V | |
| VDD_CPU | Boot voltage for CPU core supply, applied at cold power up event | 0.76(1) | 0.8 | 0.84(1) | V | |
| Active voltage for CPU core supply, after AVS mode enabled in software | AVS(5)-5%(1) | AVS(5) | AVS(5)+5%(1) | V | ||
| VDD_CPU AVS Range | Efuse valid voltage range for VDD_CPU voltage | 0.6 | 0.9 | V | ||
| VDD_MCU_WAKE1 | Core supply for MCU WAKE function | 0.76 | 0.8 | 0.89 | V | |
| VDD_WAKE0 | Core supply for MAIN domain WAKE function which includes all "CANUART" IO. | 0.76 | 0.8 | 0.89 | V | |
| VDDA_0P8_DLL_MMC0 | MMC PLL analog supply | 0.76 | 0.8 | 0.84 | V | |
| VDDAR_CORE | Main domain RAM supply | 0.81 | 0.85 | 0.89 | V | |
| VDDAR_MCU | MCUSS RAM supply | 0.81 | 0.85 | 0.89 | V | |
| VDDAR_CPU | CPU RAM supply | 0.81 | 0.85 | 0.89 | V | |
| VDDA_0P8_SERDES0(3) | SERDES0 analog supply low | 0.76 | 0.8 | 0.84 | V | |
| VDDA_0P8_SERDES0_C(3) | SERDES0-1 clock supply | 0.76 | 0.8 | 0.84 | V | |
| VDDA_0P8_USB(3) | USB 0.8v analog supply | 0.76 | 0.8 | 0.84 | V | |
| VDDA_1P8_USB | USB 1.8v analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_SERDES0 | SERDES0 analog supply high | 1.71 | 1.8 | 1.89 | V | |
| VDDA_3P3_USB | USB 3.3v analog supply | 3.14 | 3.3 | 3.46 | V | |
| VDDA_MCU_PLLGRP0 | Analog supply for MCU PLL Group 0 | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLLGRP0 | Analog supply for MAIN PLL Group 0 | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLLGRP4 | Analog supply for MAIN PLL Group 4 | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLLGRP6 | Analog supply for MAIN PLL Group 6 | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLLGRP8 | Analog supply for MAIN PLL Group 8 | 1.71 | 1.8 | 1.89 | V | |
| VDDA_WKUP | Oscillator supply for WKUP domain | 1.71 | 1.8 | 1.89 | V | |
| VDDA_ADC_MCU | ADC analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_0P8_PLL_DDR | DDR PLL analog supply | 0.76 | 0.8 | 0.84 | V | |
| VDDA_MCU_TEMP | Analog supply for temperature sensor 0 in MCU domain | 1.71 | 1.8 | 1.89 | V | |
| VDDA_POR_WKUP | WKUP domain analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP0 | Analog supply for temperature sensor 0 | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP1 | Analog supply for temperature sensor 1 | 1.71 | 1.8 | 1.89 | V | |
| VDDS_DDR(2) | DDR inteface power supply | 1.05 | 1.1 | 1.15 | V | |
| VDDS_DDR_BIAS(2) | Bias supply for LPDDR4 | 1.05 | 1.1 | 1.15 | V | |
| VDDS_DDR_C(2) | IO power for DDR Memory Clock Bit (MCB) macro | 1.05 | 1.1 | 1.15 | V | |
| VDDS_MMC0 | MMC0 IO supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_OSC1 | HFOSC1 supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_* | Peak to Peak Noise for all VDDA inputs | 25 | mV | |||
| VDDSHV0 | IO supply for main domain general | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.14 | 3.3 | 3.46 | V | ||
| VDDSHV0_MCU | IO supply MCUSS general IO group, and MCU and Main domain warm reset pins | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.14 | 3.3 | 3.46 | V | ||
| VDDSHV1_MCU | IO supply for MCUSS IO group 1 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.14 | 3.3 | 3.46 | V | ||
| VDDSHV2 | IO supply for main domain IO group 2 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.14 | 3.3 | 3.46 | V | ||
| VDDSHV2_MCU | IO supply for MCUSS IO group 2 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.14 | 3.3 | 3.46 | V | ||
| VDDSHV5 | IO supply for main domain IO group 5 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.14 | 3.3 | 3.46 | V | ||
| USB0_VBUS | Voltage range for USB VBUS comparator input | 0 | See(6) | 3.46 | V | |
| USB0_ID | Voltage range for the USB ID input | See(4) | V | |||
| VSS | Ground | 0 | V | |||
| TJ | Operating junction temperature range | Automotive | –40 | 125 | °C | |
| Extended | –40 | 105 | °C | |||
| Commercial | 0 | 90 | °C | |||