ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| MCU_ADC0_AIN0 | ADC Analog Input 0 | A | H17 |
| MCU_ADC0_AIN1 | ADC Analog Input 1 | A | K18 |
| MCU_ADC0_AIN2 | ADC Analog Input 2 | A | M17 |
| MCU_ADC0_AIN3 | ADC Analog Input 3 | A | L18 |
| MCU_ADC0_AIN4 | ADC Analog Input 4 | A | J18 |
| MCU_ADC0_AIN5 | ADC Analog Input 5 | A | J17 |
| MCU_ADC0_AIN6 | ADC Analog Input 6 | A | K17 |
| MCU_ADC0_AIN7 | ADC Analog Input 7 | A | L17 |
| MCU_ADC_EXT_TRIGGER0 | ADC Trigger Input | I | C12, C20, D13 |
| MCU_ADC_EXT_TRIGGER1 | ADC Trigger Input | I | B12, B16, C16 |