ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Multichannel Audio Serial Port, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description.
Section 7.9.5.14.1 and Figure 7-77 present timing requirements for MCASP0 to MCASP11.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| Input Conditions | |||||
| SRI | Input slew rate | 0.7 | 5 | V/ns | |
| Output Conditions | |||||
| CL | Output load capacitance | 1 | 10 | pF | |
| PCB Connectivity Requirements | |||||
| td(Trace Delay) | Propagation delay of each trace | 100 | 1100 | ps | |
| td(Trace Mismatch Delay) | Propagation mismatch across all traces | 100 | ps | ||