ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION | |
|---|---|---|---|---|
| MARKING | ORDERABLE | |||
| x(1) | Device Evolution Stage | X | Prototype | |
| P | Preproduction (production test flow, no reliability data) | |||
| BLANK | Production | |||
| BBBBBBBB(3) | Base Production Part Number | J7200 | See Table 5-1, Device Comparison | |
| DRA821U4 | ||||
| DRA821U2 | ||||
| z | Device Speed | T | See Table 7-1, Speed Grade Maximum Frequency | |
| L | ||||
| E | ||||
| C | ||||
| OTHER | Alternate speed grade | |||
| Y | Device Type(4) | G | General purpose | |
| C | General purpose, R5F Lockstep capable | |||
| 0 | High Security capable | |||
| 5 | High Security capable, R5F Lockstep capable | |||
| R | High Security Prime(4) capable, R5F Lockstep capable | |||
| D | High Security capable, R5F Lockstep capable, Customer Dev Keys (Preview)(5) | |||
| P | High Security Prime(4) capable, R5F Lockstep capable, Customer Dev Keys (Preview)(5) | |||
| r | Device Revision | A or BLANK | SR 1.0 | |
| B | SR 2.0 | |||
| PPP | Package Designator | ALM | ALM FCBGA-N433 (17.2 mm × 17.2 mm) Package | |
| c | Carrier Designator | N/A | BLANK | Tray |
| Carrier Designator | N/A | R | Tape and Reel | |
| Q1(2) | Automotive Designator | BLANK | Not automotive qualified. Supports TJ = –40 °C to 105 °C |
|
| Q1 | Meets AEC-Q100 qualification requirements, with exceptions as
specified in this document (data sheet) Supports TJ = –40 °C to 125 °C |
|||
| XXXXXXX | Lot Trace Code | As Marked | N/A | Lot Trace Code (LTC) |
| YYY | Production Code | As Marked | N/A | Production Code; For TI use only |
| ZZZ | Production Code | As Marked | N/A | Production Code; For TI use only |
| O | Pin one | As Marked | N/A | Pin one designator |
| G1 | ECAT | As Marked | N/A | ECAT—Green package designato |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.