ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| VMON1_ER_VSYS | Voltage Monitor, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | PWR | G15 |
| VMON2_IR_VCPU | Must be externally connected directly to VDD_CPU | PWR | D16 |
| VMON3_IR_VEXT1P8 | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor Divider. | PWR | E17 |
| VMON4_IR_VEXT1P8 | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor Divider. | PWR | F17 |
| VMON5_IR_VEXT3P3 | General purpose voltage monitor for external supplies, 3.3V threshold. With internal resistor Divider. | PWR | L14 |