ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| HIGH FREQUENCY OSCILLATOR | ||||||
| BALL NAMES: OSC1_XI, WKUP_OSC0_XI | ||||||
| BALL NUMBERS:K19 / K21 | ||||||
| VIH | High-level input voltage | 0.65 × VDDSHV(1) | V | |||
| VIL | Low-level input voltage | 0.35 × VDDSHV(1) | V | |||
| VHYS | Input Hysteresis Voltage | 49 | mV | |||