ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
For more details about features and additional description information on the subsystem multiplexing signals, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description..
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.5 | 2 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 3 | 30 | pF |