ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ALF [4] |
|---|---|---|---|
| WKUP_GPIO0_0 | General Purpose Input/Output | IO | B18 |
| WKUP_GPIO0_1 | General Purpose Input/Output | IO | B19 |
| WKUP_GPIO0_2 | General Purpose Input/Output | IO | D14 |
| WKUP_GPIO0_3 | General Purpose Input/Output | IO | B21 |
| WKUP_GPIO0_4 | General Purpose Input/Output | IO | D13 |
| WKUP_GPIO0_5 | General Purpose Input/Output | IO | B16 |
| WKUP_GPIO0_6 | General Purpose Input/Output | IO | C14 |
| WKUP_GPIO0_7 | General Purpose Input/Output | IO | C18 |
| WKUP_GPIO0_8 | General Purpose Input/Output | IO | C21 |
| WKUP_GPIO0_9 | General Purpose Input/Output | IO | C19 |
| WKUP_GPIO0_10 | General Purpose Input/Output | IO | C20 |
| WKUP_GPIO0_11 | General Purpose Input/Output | IO | C16 |
| WKUP_GPIO0_12 | General Purpose Input/Output | IO | D19 |
| WKUP_GPIO0_13 | General Purpose Input/Output | IO | D20 |
| WKUP_GPIO0_14 | General Purpose Input/Output | IO | E20 |
| WKUP_GPIO0_15 | General Purpose Input/Output | IO | E21 |
| WKUP_GPIO0_16 | General Purpose Input/Output | IO | B6 |
| WKUP_GPIO0_17 | General Purpose Input/Output | IO | C8 |
| WKUP_GPIO0_18 | General Purpose Input/Output | IO | B7 |
| WKUP_GPIO0_19 | General Purpose Input/Output | IO | D8 |
| WKUP_GPIO0_20 | General Purpose Input/Output | IO | C7 |
| WKUP_GPIO0_21 | General Purpose Input/Output | IO | C5 |
| WKUP_GPIO0_22 | General Purpose Input/Output | IO | A5 |
| WKUP_GPIO0_23 | General Purpose Input/Output | IO | A6 |
| WKUP_GPIO0_24 | General Purpose Input/Output | IO | B8 |
| WKUP_GPIO0_25 | General Purpose Input/Output | IO | A8 |
| WKUP_GPIO0_26 | General Purpose Input/Output | IO | A7 |
| WKUP_GPIO0_27 | General Purpose Input/Output | IO | D6 |
| WKUP_GPIO0_28 | General Purpose Input/Output | IO | D7 |
| WKUP_GPIO0_29 | General Purpose Input/Output | IO | D11 |
| WKUP_GPIO0_30 | General Purpose Input/Output | IO | C6 |
| WKUP_GPIO0_31 | General Purpose Input/Output | IO | D5 |
| WKUP_GPIO0_43 | General Purpose Input/Output | IO | A11 |
| WKUP_GPIO0_44 | General Purpose Input/Output | IO | C12 |
| WKUP_GPIO0_45 | General Purpose Input/Output | IO | B12 |
| WKUP_GPIO0_46 | General Purpose Input/Output | IO | B11 |
| WKUP_GPIO0_47 | General Purpose Input/Output | IO | D10 |
| WKUP_GPIO0_48 | General Purpose Input/Output | IO | A12 |
| WKUP_GPIO0_49 | General Purpose Input/Output | IO | B10 |
| WKUP_GPIO0_50 | General Purpose Input/Output | IO | C10 |
| WKUP_GPIO0_51 | General Purpose Input/Output | IO | A10 |
| WKUP_GPIO0_52 | General Purpose Input/Output | IO | B9 |
| WKUP_GPIO0_53 | General Purpose Input/Output | IO | A9 |
| WKUP_GPIO0_54 | General Purpose Input/Output | IO | C9 |
| WKUP_GPIO0_55 | General Purpose Input/Output | IO | D9 |
| WKUP_GPIO0_56 | General Purpose Input/Output | IO | C13 |
| WKUP_GPIO0_57 | General Purpose Input/Output | IO | A20 |
| WKUP_GPIO0_58 | General Purpose Input/Output | IO | B17 |
| WKUP_GPIO0_59 | General Purpose Input/Output | IO | A19 |
| WKUP_GPIO0_60 | General Purpose Input/Output | IO | B14 |
| WKUP_GPIO0_61 | General Purpose Input/Output | IO | A14 |
| WKUP_GPIO0_62 | General Purpose Input/Output | IO | A16 |
| WKUP_GPIO0_63 | General Purpose Input/Output | IO | A17 |
| WKUP_GPIO0_64 | General Purpose Input/Output | IO | F20 |
| WKUP_GPIO0_65 | General Purpose Input/Output | IO | H21 |
| WKUP_GPIO0_66 | General Purpose Input/Output | IO | G21 |
| WKUP_GPIO0_67 | General Purpose Input/Output | IO | G20 |
| WKUP_GPIO0_68 | General Purpose Input/Output | IO | C15 |
| WKUP_GPIO0_77 | General Purpose Input/Output | IO | D21 |
| WKUP_GPIO0_78 | General Purpose Input/Output | IO | E19 |
| WKUP_GPIO0_79 | General Purpose Input/Output | IO | B13 |
| WKUP_GPIO0_80 | General Purpose Input/Output | IO | D18 |
| WKUP_GPIO0_81 | General Purpose Input/Output | IO | C17 |
| WKUP_GPIO0_84 | General Purpose Input/Output | IO | E18 |