ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
For more details about features and additional description information on the device HyperBus, see the corresponding sections within Section 6.3, Signal Descriptions and Section 8, Detailed Description.
Section 7.9.5.10.1, Section 7.9.5.10.2, and Section 7.9.5.10.3 assume testing over the recommended operating conditions and electrical characteristic conditions (see Figure 7-72, Figure 7-73, and Figure 7-74).
Table 7-41 represents HyperBus timing conditions.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| Input Conditions | ||||
| tSR | Input slew rate | 2 | 5 | V/ns |
| Output Conditions | ||||
| CLOAD | Output load capacitance | 1.5 | 10 | pF |