ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| T6 | tw(TS_COMPH) | NAVSS-CPTS TS_COMP, high | -2.1+36P(1) | ns | |
| T7 | tw(TS_COMPL) | NAVSS-CPTS TS_COMP, low | -2.1+36P(1) | ns | |
| T8 | tw(TS_COMPH) | CPSW-CPTS TS_COMP, high | -2.1+36P(1) | ns | |
| T9 | tw(TS_COMPL) | CPSW-CPTS TS_COMP, low | -2.1+36P(1) | ns | |
| T10 | tw(TS_SYNCH) | NAVSS-CPTS TS_SYNC, high | -2.1+36P(1) | ns | |
| T11 | tw(TS_SYNCL) | NAVSS-CPTS TS_SYNC, low | -2.1+36P(1) | ns | |
| T12.1 | tw(TS_SYNCH) | CPSW-CPTS TS_SYNC, high | -2.1+36P(1) | ns | |
| T13 | tw(TS_SYNCL) | CPSW-CPTS TS_SYNC, low | -2.1+36P(1) | ns | |
| T14 | tw(SYNC_OUTH) | TS_SYNC sourcing SYNCn_OUT, high | -2.1+36P(1) | ns | |
| T15 | tw(SYNC_OUTL) | TS_SYNC sourcing SYNCn_OUT, low | -2.1+36P(1) | ns | |
| T16 | tw(SYNC_OUTH) | GENF sourcing SYNCn_OUT, high | -2.1+5P(1) | ns | |
| T17 | tw(SYNC_OUTL) | GENF sourcing SYNCn_OUT, low | -2.1+5P(1) | ns |
Figure 7-103 CPTS Output Switching CharacteristicsFor more information, see Navigator Subsystem (NAVSS) section in Data Movement Architecture (DMA) chapter in the device TRM.