ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| MCU_CLKOUT0 | Reference clock output for Ethernet PHYs (50MHz or 25MHz) | OZ | C16 |
| MCU_EXT_REFCLK0 | External system clock input | I | C20, E18 |
| MCU_OBSCLK0 | Observation clock output for test and debug purposes only | O | C16 |
| MCU_PORz | MCU Domain cold reset | I | G19 |
| MCU_RESETSTATz | MCU Domain warm reset status output | O | B13 |
| MCU_RESETz | MCU Domain warm reset | I | A18 |
| MCU_SAFETY_ERRORn | Error signal output from MCU Domain ESM | IO | G18 |
| MCU_SYSCLKOUT0 | MCU Domain system clock output for test and debug purposes only | O | C20 |
| PMIC_POWER_EN1 | Power enable output for MAIN Domain supplies | O | C15 |
| PMIC_WAKE0n | PMIC WakeUp (active low) | OD | T19 |
| PMIC_WAKE1n | PMIC WakeUp (active low) | OD | E18 |
| PORz | Main Domain cold reset | I | H20 |
| RESET_REQz | Main Domain external warm reset request input | I | A15 |