ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Table 7-77 represents CPTS timing conditions.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| Input Conditions | ||||
| tSR | Input slew rate | 0.5 | 5 | V/ns |
| Output Conditions | ||||
| CLOAD | Output load capacitance | 2 | 10 | pF |
Section 7.9.5.17.1, Section 7.9.5.17.2, Figure 7-102, and Figure 7-103 present timing requirement and switching characteristics of the CPTS interface.