ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET | 0 | 0 | 0 | 0 | 0 | 0 | RESET |
W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESET | W | 0h | 0 = Normal operation 1 = Internal software reset, clears back to 0 |
6-1 | 0 | W | 0h | Must write 0 |
0 | RESET | W | 0h | 0 = Normal operation 1 = Internal software reset, clears back to 0 |