ZHCSEA4C May 2015 – December 2020 ADS54J40
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | 0 | 0 | LANE SHARE | 0 | 0 | 0 | 0 |
W-1h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 1 | W | 1h | Must write 1 |
6-5 | 0 | W | 0h | Must write 0 |
4 | LANE SHARE | R/W | 0h | When using decimate-by-4, the data of both channels are output over one lane (LMFS = 1241). 0 = Normal operation (each channel uses one lane) 1 = Lane sharing is enabled, both channels share one lane (LMFS = 1241) |
3-0 | 0 | W | 0h | Must write 0 |